Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 10, 2025
24 V DC
Our L-series, as standard and premium variants, is the ideal surface mounted light for the industrial field. The swiveling mounting brackets allow for easy and direct mounting and positioning of the illumination field. With only one power supply, it is possible to connect several lights in series. Simple connection technology with circular connectors enables plug-and-play. A special safety glass protects against industrial influences and at the same time provides homogeneous illumination in the light color 5.700K.


Products:

Connection thread:
Width: 715 mm
Light colour (CCT): White
Type of mounting: Screw mounting
Order No.: 2899380000
Connection thread: M12 / M12
Type: WIL-LXXXX-RXPS-5700-X715-M12D-X0
 
Width: 715 mm
Light colour (CCT): White
Type of mounting: Screw mounting
Order No.: 2899370000
Connection thread: M12
Type: WIL-LXXXX-RXPS-5700-X715-M12X-X0
 
Width: 715 mm
Light colour (CCT): White
Type of mounting: Screw mounting
Order No.: 2899280000
Connection thread: M12 / M12
Type: WIL-LXXXX-RXSS-5700-X715-M12D-X0
 
Width: 715 mm
Light colour (CCT): White
Type of mounting: Screw mounting
Order No.: 2899270000
Connection thread: M12
Type: WIL-LXXXX-RXSS-5700-X715-M12X-X0
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
Do you want to reset your selection?