Universal range
Application range
Terminal blocks for the direct lettering
Accessories
SNAP IN technology
PUSH IN technology
Tension clamp technology
Clamping yoke technology
Stud technology
A-Series
Feed-through terminal blocks
Modular PE terminal blocks
Fuse terminal blocks
Modular test-disconnect terminal blocks
Pluggable terminal blocks
Modular terminal blocks with electronic components
1-tier
2-tier
3-tier
1.5 mm²
2.5 mm²
4 mm²
Catalogue status:
Jun 7, 2025
4 mm²
Information:
display
|
hide
To feed through power, signal, and data is the classical requirement in electrical engineering and panel building. The insulating material, the connection system and the design of the terminal blocks are the differentiating features. A feed-through terminal block is suitable for joining and/or connecting one or more conductors. They could have one or more connection levels that are on the same potential or insulated against one another.
Order No.:
2539970000
Type:
A2T 4
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
Order No.:
2540040000
Type:
A2T 4 BL
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
Order No.:
2539980000
Type:
A2T 4 FT-PE
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
Order No.:
2724450000
Type:
A2T 4 N-FT
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
Order No.:
2552480000
Type:
A2T 4 OR
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
Order No.:
2540020000
Type:
A2T 4 VL
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
Order No.:
2540030000
Type:
A2T 4 VL BL
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
Order No.:
2552590000
Type:
A2T 4 VL OR
Version:
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
Order No.:
2847780000
Type:
AL2T 4
Version:
Multi-tier modular terminal, PUSH IN, dark beige, 4 mm², 1000 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
Order No.:
2938220000
Type:
AL2T 4 BL
Version:
Multi-tier modular terminal, PUSH IN, Dark Blue, 4 mm², 1000 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
Order No.:
2847800000
Type:
AL2T 4 FT-PE
Version:
Multi-tier modular terminal, PUSH IN, dark beige, 4 mm², 1000 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
Order No.:
2847790000
Type:
AL2T 4 VL
Version:
Multi-tier modular terminal, PUSH IN, dark beige, 4 mm², 1000 V, Number of connections: 4, Number of levels: 2, TS 35, V-0