KDSW BN O NI - nickel-plated version with neoprene seal
The KDSW features a special ring in the shape of a truncated cone. The ring enables connections between cable and lines with single-wire armouring and lead-sheath armouring. This ensure a conductive connection between the cable and the cable gland. In addition, the KDSW comes with two seals which provide sealing for the outer and inner parts of the cable insulation. The cable armouring is located between the inner and outer insulation. When the cable gland is ordered together with a neoprene seal, the seal allows temperatures from -35°C to +90°C. When using a silicone seal, a temperature range of -60°C to +180°C is possible. When both sealing materials are used, it is possible to achieve IP66 or IP67 protection. The KDSW is permitted for use with pressure-resistant Ex d encapsulations and increased safety Ex e.


Products:

Type: KDSW M20 BN O NI 1 G16
Order No.: 1075030000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - OD min. 4.9 - OD max. 10.3 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M20 BN O NI 1 G20
Order No.: 1075070000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 6.70 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M20 BN O NI 1 G20S
Order No.: 1075050000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 9.4 - OD max. 12.5 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M20 BN O NI 2 G16
Order No.: 1075040000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - OD min. 8.4 - OD max. 13.5 mm, ID min. 3.50 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M20 BN O NI 2 G20
Order No.: 1075080000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 15.5 - OD max. 21.1 mm, ID min. 6.70 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M20 BN O NI 2 G20S
Order No.: 1075060000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 20, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 11.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M25 BN O NI 1 G25
Order No.: 1075090000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 16.8 - OD max. 23.9 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M25 BN O NI 2 G25
Order No.: 1075110000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 25, 16 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 20.3 - OD max. 27.4 mm, ID min. 13.00 - ID max. 20.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M32 BN O NI 1 G32
Order No.: 1075120000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 23.2 - OD max. 30.5 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M32 BN O NI 2 G32
Order No.: 1075130000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 32, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.00 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M40 BN O NI 1 G40
Order No.: 1075140000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 28.6 - OD max. 36.2 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M40 BN O NI 2 G40
Order No.: 1075150000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 40, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 33 - OD max. 40.6 mm, ID min. 25.00 - ID max. 32.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M50 BN O NI 1 G50
Order No.: 1075180000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 41.1 - OD max. 48.5 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M50 BN O NI 1 G50S
Order No.: 1075160000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 34.8 - OD max. 42.4 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M50 BN O NI 2 G50
Order No.: 1075190000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 45.7 - OD max. 53.2 mm, ID min. 36.50 - ID max. 44.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M50 BN O NI 2 G50S
Order No.: 1075170000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 50, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 31.50 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M63 BN O NI 1 G63
Order No.: 1075230000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 53.8 - OD max. 61.2 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M63 BN O NI 1 G63S
Order No.: 1075210000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 47.5 - OD max. 54.8 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M63 BN O NI 2 G63
Order No.: 1075240000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 58.4 - OD max. 65.8 mm, ID min. 49.50 - ID max. 56.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M63 BN O NI 2 G63S
Order No.: 1075220000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 63, 19 mm, Single-wire armouring, 2.5 - OD min. 52.1 - OD max. 59.5 mm, ID min. 42.50 - ID max. 50.10 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M75 BN O NI 1 G75
Order No.: 1075270000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M75 BN O NI 1 G75S
Order No.: 1075250000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 60.2 - OD max. 68 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M75 BN O NI 2 G75
Order No.: 1075280000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 71.1 - OD max. 78 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
 
Type: KDSW M75 BN O NI 2 G75S
Order No.: 1075260000
Delivery date on request
Version:
KDSW (Klippon double seal SWA Ex cable gland), Cable glands, M 75, 19 mm, Single-wire armouring, 2.5 - OD min. 64.8 - OD max. 72.2 mm, ID min. 54.50 - ID max. 62.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated