EMC cable gland with clamping cage - shielding
The increasing sensitivity of electronic components and the increasing electromagnetic interference frequencies require cable glands to play an important role in the shielding concept of a system. This type of EMC cable glands are made for shielding against interference frequencies, with a 360° screening connection. A Finger-locking seal provides superior cable retention & strain relief, next to it, the cable gland meets the mechanical requirements of EN 62444. Due to the patented design a very easy and fast assembly will be possible.


Products:

Type: VG M12 EMV-4 MS 3-6.5
Order No.: 2435070000
Stock article
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, M 12, 6, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Type: VG M16 EMV-4 MS 5-10
Order No.: 2435140000
Stock article
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, M 16, 6, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Type: VG M20 EMV-4 MS 6-12
Order No.: 2435150000
Stock article
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, M 20, 6, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Type: VG M20 EMV-4 MS 8-14
Order No.: 2435160000
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, M 20, 8, OD min. 7.5 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Type: VG M25 EMV-4 MS 10-18
Order No.: 2435170000
Stock article
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, M 25, 8, OD min. 10 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Type: VG M32 EMV-4 MS 16-25
Order No.: 2435180000
Stock article
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, M 32, 9, OD min. 16 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Type: VG M40 EMV-4 MS 22-32
Order No.: 2435190000
Stock article
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, M 40, 9, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Type: VG M50 EMV-4 MS 30-38
Order No.: 2435200000
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, M 50, 9, OD min. 30 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Type: VG M63 EMV-4 MS 34-44
Order No.: 2435210000
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, M 63, 14, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated