English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Jul 10, 2020
PUSH IN connection
TERMSERIES complete solid-state relay modules 3 to 33 V DC 2 A output versions consisting of
a solid-state relay and a base with AC/DC/UC input;
available in different designs:
  • With screw and tension-clamp connection
  • In 6.4 mm width
  • Optionally with multiple-voltage input: 24 to 230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Type: TOP 5VDC 24VDC2A
Order No.: 2618810000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
 
Type: TOP 12VDC 24VDC2A
Order No.: 2618820000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
 
Type: TOP 24VDC 24VDC2A
Order No.: 2618720000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
 
Type: TOP 24VUC 24VDC2A
Order No.: 2618730000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
 
Type: TOP 48VUC 24VDC2A
Order No.: 2618760000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
 
Type: TOP 60VUC 24VDC2A
Order No.: 2618970000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
 
Type: TOP 120VAC RC 24VDC2A
Order No.: 2618660000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
 
Type: TOP 120VUC 24VDC2A
Order No.: 2618770000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
 
Type: TOP 230VAC RC 24VDC2A
Order No.: 2618670000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
 
Type: TOP 230VUC 24VDC2A
Order No.: 2618800000
Stock article
Version:
TERMSERIES, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN