|
General ordering data |
Version |
Dragline cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, Products sold by meter, from 110 m |
Order No. |
8947670000 |
Type |
IE-C5DD4UG-MW |
GTIN (EAN) |
4032248736249 |
Qty. |
1 m |
Availability |
Delivery date on request
|
|
Dimensions and weights |
Net weight |
50 g |
|
Temperatures |
Storage temperature |
-50 °C...70 °C |
Operating temperature |
-40 °C...70 °C |
Installation temperature |
-20 °C...60 °C |
|
Technical specifications for cable |
Acceleration |
4 m/s² |
Bending cycles |
3 Mio |
Halogen |
halogen-free, according to IEC 60754-2 |
Insulation |
PE |
Number of wires |
4 |
Resistance to oils |
in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1 |
Sheathing colour |
green (RAL 6018) |
Speed |
180 m/min |
Test voltage: wire-wire-shield |
2000 Veff, 50 Hz, 1 min |
|
Cable specific standards |
Standard, insulating material |
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3) |
Standard, shielding material |
DIN EN 13602 Cu-ETP-A..B |
Standard, wire material |
DIN EN 13602 Cu-ETP-A |
|
Electrical properties |
Insulation strength |
500,000 Ω |
|
Standards |
Standard, insulating material |
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3) |
Standard, shielding material |
DIN EN 13602 Cu-ETP-A..B |
Standard, wire material |
DIN EN 13602 Cu-ETP-A |
|
Cable structure |
Arrangement of wire cores |
Star-quad |
Colour sequence or wires - wire pairs |
white, yellow, blue, orange |
Complete shielding |
Aluminium foil, Shielding braid made from copper wiring |
Cross-section |
4*AWG 22/7 - 0.36 mm² |
Diameter of inner sheathing |
3.9 mm |
Filler |
As central element |
Insulation |
PE |
Insulation cross-section |
1.5 mm |
Material sheath |
PUR |
Number of wires |
4 |
Overlap of shielding braid |
85 % |
Sheath diameter, max. |
6.7 mm |
Sheath diameter, min. |
6.3 mm |
Sheathing colour |
green (RAL 6018) |
Sheathing material thickness |
0.9 mm |
Shielding |
SF/UTP |
Shielding braid thickness |
0.13 mm |
Standard designations |
2YH(ST)C11Y 2x2x0,75/1,5-100 LI VZN GN FRNC |
Strands |
7 |
Wire core insulation thickness |
0.38 mm |
Wire material |
Stranded tin-plated copper wire |
|
Electrical properties of cable |
Capacity at 1 kHz |
52 nF/km |
Category |
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance |
100 ± 15 Ω at 1–100 MHz |
Deviation |
40 ns/100m |
Insulation strength |
500,000 Ω |
Loop resistance |
120 Ω/km |
Operating voltage (UL rating) |
|
|
Operating voltage (UL rating) |
600 V undefined |
Operating voltage, UL |
600 V |
Resistance differential |
3 % |
Signal propagation time |
5.3 ns/m |
Speed |
180 m/min |
Test voltage: wire-wire-shield |
2000 Veff, 50 Hz, 1 min |
Transfer impedance |
20 mΩ/m at 10 MHz |
|
Mechanical and material properties of cable |
Abrasion resistance |
very good |
Acceleration |
4 m/s² |
Bending cycles |
3 Mio |
Fire propagation |
No |
Halogen |
halogen-free, according to IEC 60754-2 |
Min. bending radius, once only |
5 x cable diameter |
Min. bending radius, repetitive |
7.5 x cable diameter |
Pulling force |
≤ 150 N |
Resistance to oils |
in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1 |
Silicone-free |
Yes |
Speed |
180 m/min |
UV-resistant |
Yes |
|
Classifications |
ETIM 6.0 |
EC000830 |
ETIM 7.0 |
EC003249 |
ECLASS 9.0 |
27-06-18-05 |
ECLASS 9.1 |
27-06-90-90 |
ECLASS 10.0 |
27-06-18-01 |
ECLASS 11.0 |
27-06-18-01 |
|
|
Length:
500 m
Order No.:
2763450000
Type:
IE-C5DD4UG-500
Delivery date on request
|
Version:
Dragline cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 500 m
|
|
|
|
Length:
100 m
Order No.:
8899010000
Type:
IE-C5DD4UG-100
Delivery date on request
|
Version:
Dragline cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
|
|
|
Version |
Dragline cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, Products sold by meter, from 110 m |
Order No. |
8947670000 |
Type |
IE-C5DD4UG-MW |
GTIN (EAN) |
4032248736249 |
Qty. |
1 m |
Availability |
Delivery date on request
|
Storage temperature |
-50 °C...70 °C |
Operating temperature |
-40 °C...70 °C |
Installation temperature |
-20 °C...60 °C |
Acceleration |
4 m/s² |
Bending cycles |
3 Mio |
Halogen |
halogen-free, according to IEC 60754-2 |
Insulation |
PE |
Number of wires |
4 |
Resistance to oils |
in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1 |
Sheathing colour |
green (RAL 6018) |
Speed |
180 m/min |
Test voltage: wire-wire-shield |
2000 Veff, 50 Hz, 1 min |
Standard, insulating material |
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3) |
Standard, shielding material |
DIN EN 13602 Cu-ETP-A..B |
Standard, wire material |
DIN EN 13602 Cu-ETP-A |
Insulation strength |
500,000 Ω |
Standard, insulating material |
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3) |
Standard, shielding material |
DIN EN 13602 Cu-ETP-A..B |
Standard, wire material |
DIN EN 13602 Cu-ETP-A |
Arrangement of wire cores |
Star-quad |
Colour sequence or wires - wire pairs |
white, yellow, blue, orange |
Complete shielding |
Aluminium foil, Shielding braid made from copper wiring |
Cross-section |
4*AWG 22/7 - 0.36 mm² |
Diameter of inner sheathing |
3.9 mm |
Filler |
As central element |
Insulation |
PE |
Insulation cross-section |
1.5 mm |
Material sheath |
PUR |
Number of wires |
4 |
Overlap of shielding braid |
85 % |
Sheath diameter, max. |
6.7 mm |
Sheath diameter, min. |
6.3 mm |
Sheathing colour |
green (RAL 6018) |
Sheathing material thickness |
0.9 mm |
Shielding |
SF/UTP |
Shielding braid thickness |
0.13 mm |
Standard designations |
2YH(ST)C11Y 2x2x0,75/1,5-100 LI VZN GN FRNC |
Strands |
7 |
Wire core insulation thickness |
0.38 mm |
Wire material |
Stranded tin-plated copper wire |
Capacity at 1 kHz |
52 nF/km |
Category |
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance |
100 ± 15 Ω at 1–100 MHz |
Deviation |
40 ns/100m |
Insulation strength |
500,000 Ω |
Loop resistance |
120 Ω/km |
Operating voltage (UL rating) |
|
|
Operating voltage (UL rating) |
600 V undefined |
Operating voltage, UL |
600 V |
Resistance differential |
3 % |
Signal propagation time |
5.3 ns/m |
Speed |
180 m/min |
Test voltage: wire-wire-shield |
2000 Veff, 50 Hz, 1 min |
Transfer impedance |
20 mΩ/m at 10 MHz |
Abrasion resistance |
very good |
Acceleration |
4 m/s² |
Bending cycles |
3 Mio |
Fire propagation |
No |
Halogen |
halogen-free, according to IEC 60754-2 |
Min. bending radius, once only |
5 x cable diameter |
Min. bending radius, repetitive |
7.5 x cable diameter |
Pulling force |
≤ 150 N |
Resistance to oils |
in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1 |
Silicone-free |
Yes |
Speed |
180 m/min |
UV-resistant |
Yes |
ETIM 6.0 |
EC000830 |
ETIM 7.0 |
EC003249 |
ECLASS 9.0 |
27-06-18-05 |
ECLASS 9.1 |
27-06-90-90 |
ECLASS 10.0 |
27-06-18-01 |
ECLASS 11.0 |
27-06-18-01 |
|
Length:
500 m
Order No.:
2763450000
Type:
IE-C5DD4UG-500
Delivery date on request
|
Version:
Dragline cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 500 m
|
|
|
|
Length:
100 m
Order No.:
8899010000
Type:
IE-C5DD4UG-100
Delivery date on request
|
Version:
Dragline cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
|
|
|
|
|