|
General ordering data |
Version |
Pre-assembled patch cable, crossover, SC duplex IP 20, ST IP 20, 50 µm, PVC, 10 m |
Order No. |
8896340100 |
Type |
IE-FM5Z2VO0010MST0SD0X |
GTIN (EAN) |
4032248645749 |
Qty. |
1 pc(s). |
Available until |
2013-12-06 |
Availability |
Delivery date on request
|
|
Dimensions and weights |
Length |
10 m |
Length (inches) |
393.701 inch |
Net weight |
138 g |
|
Temperatures |
Storage temperature |
-25 °C...75 °C |
Operating temperature |
-5 °C...75 °C |
Installation temperature |
-5 °C...50 °C |
|
General standards |
Connector standard |
IEC 61754-2, IEC 61754-4 |
|
Standards |
Connector standard |
IEC 61754-2, IEC 61754-4 |
|
Fibre-optic |
Attenuation |
≤ 2.7 dB/km at 850 nm, ≤ 0.7 dB/km at 1300 nm |
Bandwidth |
≥ 600 MHz*km at 850 nm, ≥ 1200 MHz*km at 1300 nm |
Fibre type |
GOF, Multimode, OM2 |
|
Cable structure |
Cable layout |
ZIPCORD |
Core diameter |
50 µm |
Material sheath |
PVC |
Primary coating |
245 µm |
Sheath diameter |
3*6 mm |
Sheathing colour |
orange |
Standard designations |
I-V(ZN)Y |
|
Mechanical and material properties of cable |
Min. bending radius, once only |
30 mm |
Min. bending radius, repetitive |
60 mm |
|
Plug, left |
Connector left |
SC duplex IP 20 |
|
Plug, right |
Connector right |
ST IP 20 |
|
plug |
Connector left |
SC duplex IP 20 |
Connector right |
ST IP 20 |
|
Downloads |
Brochure/Catalogue |
|
User Documentation |
|
|
Classifications |
ETIM 6.0 |
EC002607 |
ETIM 7.0 |
EC002607 |
ECLASS 9.0 |
27-06-10-03 |
ECLASS 9.1 |
27-06-10-03 |
ECLASS 10.0 |
27-06-10-03 |
ECLASS 11.0 |
27-06-10-03 |
|
|
Connector left:
SC duplex IP 20
Length:
2 m
Connector right:
ST IP 20
Order No.:
8813390000
Type:
IE-FM5Z2VO0002MST0SD0X
Delivery date on request
|
Version:
Pre-assembled patch cable, crossover, SC duplex IP 20, ST IP 20, 50 µm, PVC, 2 m
|
|
|
Version |
Pre-assembled patch cable, crossover, SC duplex IP 20, ST IP 20, 50 µm, PVC, 10 m |
Order No. |
8896340100 |
Type |
IE-FM5Z2VO0010MST0SD0X |
GTIN (EAN) |
4032248645749 |
Qty. |
1 pc(s). |
Available until |
2013-12-06 |
Availability |
Delivery date on request
|
Length |
10 m |
Length (inches) |
393.701 inch |
Net weight |
138 g |
Storage temperature |
-25 °C...75 °C |
Operating temperature |
-5 °C...75 °C |
Installation temperature |
-5 °C...50 °C |
Connector standard |
IEC 61754-2, IEC 61754-4 |
Connector standard |
IEC 61754-2, IEC 61754-4 |
Attenuation |
≤ 2.7 dB/km at 850 nm, ≤ 0.7 dB/km at 1300 nm |
Bandwidth |
≥ 600 MHz*km at 850 nm, ≥ 1200 MHz*km at 1300 nm |
Fibre type |
GOF, Multimode, OM2 |
Cable layout |
ZIPCORD |
Core diameter |
50 µm |
Material sheath |
PVC |
Primary coating |
245 µm |
Sheath diameter |
3*6 mm |
Sheathing colour |
orange |
Standard designations |
I-V(ZN)Y |
Min. bending radius, once only |
30 mm |
Min. bending radius, repetitive |
60 mm |
Connector left |
SC duplex IP 20 |
Connector left |
SC duplex IP 20 |
Connector right |
ST IP 20 |
Brochure/Catalogue |
|
User Documentation |
|
ETIM 6.0 |
EC002607 |
ETIM 7.0 |
EC002607 |
ECLASS 9.0 |
27-06-10-03 |
ECLASS 9.1 |
27-06-10-03 |
ECLASS 10.0 |
27-06-10-03 |
ECLASS 11.0 |
27-06-10-03 |
|
Connector left:
SC duplex IP 20
Length:
2 m
Connector right:
ST IP 20
Order No.:
8813390000
Type:
IE-FM5Z2VO0002MST0SD0X
Delivery date on request
|
Version:
Pre-assembled patch cable, crossover, SC duplex IP 20, ST IP 20, 50 µm, PVC, 2 m
|
|
|
|
|