|
General ordering data |
Version |
Dragline cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m |
Order No. |
8829760000 |
Type |
IE-C5ED8UG0200A46A46-X |
GTIN (EAN) |
4032248534227 |
Qty. |
1 pc(s). |
Delivery status |
Discontinued |
Available until |
2012-12-31 |
Availability |
Delivery date on request
|
|
Dimensions and weights |
Length |
20 m |
Length (inches) |
787.402 inch |
Net weight |
1,096 g |
|
Temperatures |
Storage temperature |
-40 °C...80 °C |
Operating temperature |
-40 °C...80 °C |
Installation temperature |
-20 °C...60 °C |
|
Environmental Product Compliance |
REACH SVHC |
Lead 7439-92-1 |
|
Cable specific standards |
Impervious to smoke |
According to IEC 61034-2 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
Standard, insulating material |
DIN EN 50290-2-25 (HD 624.5) |
Standard, shielding material |
DIN EN 13602 Cu-ETP-A..B |
Standard, wire material |
DIN EN 13602 Cu-ETP-A |
|
Electrical properties |
Insulation strength |
500,000 Ω |
|
General standards |
Connector standard |
IEC 60603-7-51 |
|
Standards |
Connector standard |
IEC 60603-7-51 |
Impervious to smoke |
According to IEC 61034-2 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
Standard, insulating material |
DIN EN 50290-2-25 (HD 624.5) |
Standard, shielding material |
DIN EN 13602 Cu-ETP-A..B |
Standard, wire material |
DIN EN 13602 Cu-ETP-A |
|
Cable structure |
Arrangement of wire cores |
Twisted pair |
Colour sequence or wires - wire pairs |
white/blue - blue, white/orange - orange, white/green - green, white/brown - brown |
Complete shielding |
Plastic foil, Aluminium foil, Shielding braid made from copper wiring |
Cross-section |
4*2*AWG 26/7 - 4*2*0.128 mm² |
Diameter of wire pair |
1.9 mm |
Filler |
As central element, Between the individual wire pairs |
Insulation cross-section |
0.95 mm |
Material sheath |
PUR |
Overlap of shielding braid |
90 % |
Sheath diameter, max. |
6.8 mm |
Sheath diameter, min. |
6.3 mm |
Sheathing colour |
green (RAL 6018) |
Sheathing material thickness |
0.85 mm |
Shielding |
SF/UTP |
Shielding braid thickness |
0.1 mm |
Standard designations |
LI9Y(ST)C11Y 4X2X0.14 VZN GN, SF/UTP |
Strands |
7 |
Wire core insulation thickness |
0.23 mm |
Wire material |
Stranded tin-plated copper wire |
|
Electrical properties of cable |
Capacity at 800 Hz |
50 nF/km |
Category |
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance |
100 ± 5 Ω at 100MHz |
Deviation |
40 ns/100m |
Insulation strength |
500,000 Ω |
Loop resistance |
270 Ω/km |
Operating voltage (UL rating) |
|
|
Operating voltage (UL rating) |
30 V undefined |
Operating voltage, UL |
30 V |
Resistance differential |
2 % |
Signal propagation time |
5.55 ns/m |
Speed |
180 m/min |
Test voltage: wire-wire-shield |
700 Vrms, 50 Hz, 1 min |
Transfer impedance |
100 mΩ/m at 10 MHz |
|
Mechanical and material properties of cable |
Abrasion resistance |
very good |
Acceleration |
5 m/s² |
Fire propagation |
No |
Halogen |
halogen-free, according to IEC 60754-2 |
Impervious to smoke |
According to IEC 61034-2 |
Min. bending radius, once only |
4 x cable diameter |
Min. bending radius, repetitive |
7.5 x cable diameter |
Pulling force |
≤ 100 N |
Resistance to oils |
in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1 |
Silicone-free |
Yes |
Speed |
180 m/min |
Torsion resistance |
30 °/m |
UV-resistant |
Yes |
|
Plug, left |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
|
Plug, right |
Connector right |
RJ45 IP 67 V 06 |
|
plug |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
Connector right |
RJ45 IP 67 V 06 |
|
Version |
Dragline cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 20 m |
Order No. |
8829760000 |
Type |
IE-C5ED8UG0200A46A46-X |
GTIN (EAN) |
4032248534227 |
Qty. |
1 pc(s). |
Delivery status |
Discontinued |
Available until |
2012-12-31 |
Availability |
Delivery date on request
|
Length |
20 m |
Length (inches) |
787.402 inch |
Net weight |
1,096 g |
Storage temperature |
-40 °C...80 °C |
Operating temperature |
-40 °C...80 °C |
Installation temperature |
-20 °C...60 °C |
REACH SVHC |
Lead 7439-92-1 |
Impervious to smoke |
According to IEC 61034-2 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
Standard, insulating material |
DIN EN 50290-2-25 (HD 624.5) |
Standard, shielding material |
DIN EN 13602 Cu-ETP-A..B |
Standard, wire material |
DIN EN 13602 Cu-ETP-A |
Insulation strength |
500,000 Ω |
Connector standard |
IEC 60603-7-51 |
Connector standard |
IEC 60603-7-51 |
Impervious to smoke |
According to IEC 61034-2 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
Standard, insulating material |
DIN EN 50290-2-25 (HD 624.5) |
Standard, shielding material |
DIN EN 13602 Cu-ETP-A..B |
Standard, wire material |
DIN EN 13602 Cu-ETP-A |
Arrangement of wire cores |
Twisted pair |
Colour sequence or wires - wire pairs |
white/blue - blue, white/orange - orange, white/green - green, white/brown - brown |
Complete shielding |
Plastic foil, Aluminium foil, Shielding braid made from copper wiring |
Cross-section |
4*2*AWG 26/7 - 4*2*0.128 mm² |
Diameter of wire pair |
1.9 mm |
Filler |
As central element, Between the individual wire pairs |
Insulation cross-section |
0.95 mm |
Material sheath |
PUR |
Overlap of shielding braid |
90 % |
Sheath diameter, max. |
6.8 mm |
Sheath diameter, min. |
6.3 mm |
Sheathing colour |
green (RAL 6018) |
Sheathing material thickness |
0.85 mm |
Shielding |
SF/UTP |
Shielding braid thickness |
0.1 mm |
Standard designations |
LI9Y(ST)C11Y 4X2X0.14 VZN GN, SF/UTP |
Strands |
7 |
Wire core insulation thickness |
0.23 mm |
Wire material |
Stranded tin-plated copper wire |
Capacity at 800 Hz |
50 nF/km |
Category |
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance |
100 ± 5 Ω at 100MHz |
Deviation |
40 ns/100m |
Insulation strength |
500,000 Ω |
Loop resistance |
270 Ω/km |
Operating voltage (UL rating) |
|
|
Operating voltage (UL rating) |
30 V undefined |
Operating voltage, UL |
30 V |
Resistance differential |
2 % |
Signal propagation time |
5.55 ns/m |
Speed |
180 m/min |
Test voltage: wire-wire-shield |
700 Vrms, 50 Hz, 1 min |
Transfer impedance |
100 mΩ/m at 10 MHz |
Abrasion resistance |
very good |
Acceleration |
5 m/s² |
Fire propagation |
No |
Halogen |
halogen-free, according to IEC 60754-2 |
Impervious to smoke |
According to IEC 61034-2 |
Min. bending radius, once only |
4 x cable diameter |
Min. bending radius, repetitive |
7.5 x cable diameter |
Pulling force |
≤ 100 N |
Resistance to oils |
in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1 |
Silicone-free |
Yes |
Speed |
180 m/min |
Torsion resistance |
30 °/m |
UV-resistant |
Yes |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
Connector right |
RJ45 IP 67 V 06 |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
Connector right |
RJ45 IP 67 V 06 |
|
|