|
General ordering data |
Version |
System cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m |
Order No. |
8829580000 |
Type |
IE-C5ES8UG0010A46A46-X |
GTIN (EAN) |
4032248534074 |
Qty. |
1 pc(s). |
Delivery status |
Discontinued |
Available until |
2012-12-31 |
Availability |
Delivery date on request
|
|
Dimensions and weights |
Length |
1 m |
Length (inches) |
39.37 inch |
Net weight |
93 g |
|
Temperatures |
Storage temperature |
-40 °C...80 °C |
Operating temperature |
-40 °C...80 °C |
Installation temperature |
-10 °C...60 °C |
|
Environmental Product Compliance |
REACH SVHC |
Lead 7439-92-1 |
|
Cable specific standards |
Corrosiveness of fumes |
to IEC 60754-2 |
Generic communication cable facilities |
ISO / IEC 11801:2002, EN 50173-1:2007 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
|
General standards |
Connector standard |
IEC 60603-7-51 |
|
Standards |
Connector standard |
IEC 60603-7-51 |
Corrosiveness of fumes |
to IEC 60754-2 |
Generic communication cable facilities |
ISO / IEC 11801:2002, EN 50173-1:2007 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
|
Cable structure |
Arrangement of wire cores |
Twisted pair |
Colour sequence or wires - wire pairs |
white - blue, white - orange, white - green, white - brown |
Complete shielding |
Aluminium foil, Shielding braid made from copper wiring |
Cross-section |
4*2*AWG 26/7 - 4*2*0.128 mm² |
Insulation |
PE |
Insulation cross-section |
1 mm |
Material sheath |
PUR |
Number of wires |
8 |
Sheath diameter, max. |
6.1 mm |
Sheath diameter, min. |
5.7 mm |
Sheathing colour |
green (RAL 6018) |
Shielding |
SF/UTP |
Shielding braid thickness |
0.1 mm |
Standard designations |
LI02YS(ST)C11Y 4x2x0.15-100 GN NC, SF/UTP |
Strands |
7 |
Wire material |
Stranded tin-plated copper wire |
|
Electrical properties of cable |
Capacity at 1 kHz |
50 nF/km |
Category |
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance |
100 ± 5 Ω at 100MHz |
Deviation |
25 ns/100m |
Loop resistance |
290 Ω/km |
Signal propagation time |
4.85 ns/m |
Test voltage: wire-wire-shield |
700 V AC |
|
Mechanical and material properties of cable |
Abrasion resistance |
very good |
Corrosiveness of fumes |
to IEC 60754-2 |
Halogen |
halogen-free, according to IEC 60754-2 |
Min. bending radius, once only |
5 x cable diameter |
Min. bending radius, repetitive |
10 x cable diameter |
Resistance to oils |
in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1 |
Silicone-free |
Yes |
UV-resistant |
Yes |
|
Plug, left |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
|
Plug, right |
Connector right |
RJ45 IP 67 V 06 |
|
plug |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
Connector right |
RJ45 IP 67 V 06 |
|
Version |
System cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m |
Order No. |
8829580000 |
Type |
IE-C5ES8UG0010A46A46-X |
GTIN (EAN) |
4032248534074 |
Qty. |
1 pc(s). |
Delivery status |
Discontinued |
Available until |
2012-12-31 |
Availability |
Delivery date on request
|
Length |
1 m |
Length (inches) |
39.37 inch |
Net weight |
93 g |
Storage temperature |
-40 °C...80 °C |
Operating temperature |
-40 °C...80 °C |
Installation temperature |
-10 °C...60 °C |
REACH SVHC |
Lead 7439-92-1 |
Corrosiveness of fumes |
to IEC 60754-2 |
Generic communication cable facilities |
ISO / IEC 11801:2002, EN 50173-1:2007 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
Connector standard |
IEC 60603-7-51 |
Connector standard |
IEC 60603-7-51 |
Corrosiveness of fumes |
to IEC 60754-2 |
Generic communication cable facilities |
ISO / IEC 11801:2002, EN 50173-1:2007 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
Arrangement of wire cores |
Twisted pair |
Colour sequence or wires - wire pairs |
white - blue, white - orange, white - green, white - brown |
Complete shielding |
Aluminium foil, Shielding braid made from copper wiring |
Cross-section |
4*2*AWG 26/7 - 4*2*0.128 mm² |
Insulation |
PE |
Insulation cross-section |
1 mm |
Material sheath |
PUR |
Number of wires |
8 |
Sheath diameter, max. |
6.1 mm |
Sheath diameter, min. |
5.7 mm |
Sheathing colour |
green (RAL 6018) |
Shielding |
SF/UTP |
Shielding braid thickness |
0.1 mm |
Standard designations |
LI02YS(ST)C11Y 4x2x0.15-100 GN NC, SF/UTP |
Strands |
7 |
Wire material |
Stranded tin-plated copper wire |
Capacity at 1 kHz |
50 nF/km |
Category |
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance |
100 ± 5 Ω at 100MHz |
Deviation |
25 ns/100m |
Loop resistance |
290 Ω/km |
Signal propagation time |
4.85 ns/m |
Test voltage: wire-wire-shield |
700 V AC |
Abrasion resistance |
very good |
Corrosiveness of fumes |
to IEC 60754-2 |
Halogen |
halogen-free, according to IEC 60754-2 |
Min. bending radius, once only |
5 x cable diameter |
Min. bending radius, repetitive |
10 x cable diameter |
Resistance to oils |
in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1 |
Silicone-free |
Yes |
UV-resistant |
Yes |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
Connector right |
RJ45 IP 67 V 06 |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
Connector right |
RJ45 IP 67 V 06 |
|
|