English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
IE-C6FP8LD0030C40C40-Y
         
Icon
 

General ordering data

Version Patch cable, crossover, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 3 m
Order No. 8829470000
Type IE-C6FP8LD0030C40C40-Y
GTIN (EAN) 4032248533961
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2012-05-31
Alternative product 1312160030
Availability Delivery date on request

Dimensions and weights

Length 3 m
Length (inches) 118.11 inch
Net weight 130 g

Temperatures

Storage temperature -20 °C...60 °C
Operating temperature -20 °C...60 °C
Installation temperature 0 °C...50 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Cable specific standards

Application-specific communication cable facilities ANSI / TIA / EIA-568-B.2-10, ISO / IEC 11801:2002, EN50173-1:2007

Electrical properties

Current-carrying capacity at 50 °C 1 A
Operating voltage 48 V AC / DC
PoE / PoE+ conforming to IEEE 802.3at

General standards

Certificate no. (cULus) E316369
Connector standard IEC 60603-7-51

Standards

Application-specific communication cable facilities ANSI / TIA / EIA-568-B.2-10, ISO / IEC 11801:2002, EN50173-1:2007
Connector standard IEC 60603-7-51

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Shielding braid made from copper wiring
Copper diameter 0.43 mm
Cross-section 4*2*AWG 27/7 - 4*2*0.1 mm²
Insulation PE
Insulation cross-section 1.04 mm
Material sheath LSZH
Number of wires
Overlap of shielding braid 60 %
Sheath diameter, max. 5.9 mm
Sheath diameter, min. 5.5 mm
Sheathing colour light grey (RAL 7035)
Shielding S/FTP
Strands

Electrical properties of cable

Capacity at 1 kHz 46 nF/km
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Coupling attenuation up to 1000 MHz 80 dB
Coupling resistance at 10 MHz 5 mΩ/m
Deviation 25 ns/100m
Operating voltage 48 V AC / DC
Operating voltage 50 V DC
Operating voltage (UL rating)
Operating voltage 30 V
Voltage type AC
Operating voltage 42.4 V
Voltage type DC
Operating voltage (UL rating) 30 V AC / 42.4 V DC
Operating voltage, UL 30 V AC / 42.4 V DC
Resistance differential 5 %
Separating class according to EN 50174-2 d
Speed 10 GBit/s
Test voltage: wire-wire-shield 750 V DC, 1 min

Mechanical and material properties of cable

Colour grey
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 25 mm
Min. bending radius, repetitive 50 mm
Resistance to spread of flame in accordance with IEC 60332-1 / UL 1581 FT2
Speed 10 GBit/s

Plug, left

Connector left RJ45 IP 20

Plug, right

Connector right RJ45 IP 20
Contact surface Au ≥ 0.8 µm
Housing main material PC UL 94 V0
Plugging cycles 750

plug

Connector left RJ45 IP 20
Connector right RJ45 IP 20

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search E316369

Related products