|
General ordering data |
Version |
Patch cable, crossover, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 0.5 m |
Order No. |
8818620000 |
Type |
IE-C6FP8LD0005C40C40-Y |
GTIN (EAN) |
4032248518753 |
Qty. |
1 pc(s). |
Delivery status |
Discontinued |
Available until |
2012-09-30 |
Alternative product
|
1312160005
|
Availability |
Delivery date on request
|
|
Dimensions and weights |
Length |
0.5 m |
Length (inches) |
19.685 inch |
Net weight |
38 g |
|
Temperatures |
Storage temperature |
-20 °C...60 °C |
Operating temperature |
-20 °C...60 °C |
Installation temperature |
0 °C...50 °C |
|
Environmental Product Compliance |
REACH SVHC |
Lead 7439-92-1 |
|
Cable specific standards |
Application-specific communication cable facilities |
ANSI / TIA / EIA-568-B.2-10, ISO / IEC 11801:2002, EN50173-1:2007 |
|
Electrical properties |
Current-carrying capacity at 50 °C |
1 A |
Operating voltage |
48 V AC / DC |
PoE / PoE+ |
conforming to IEEE 802.3at |
|
General standards |
Certificate no. (cULus) |
E316369 |
Connector standard |
IEC 60603-7-51 |
|
Standards |
Application-specific communication cable facilities |
ANSI / TIA / EIA-568-B.2-10, ISO / IEC 11801:2002, EN50173-1:2007 |
Connector standard |
IEC 60603-7-51 |
|
Cable structure |
Arrangement of wire cores |
Twisted pair |
Colour sequence or wires - wire pairs |
white - blue, white - orange, white - green, white - brown |
Complete shielding |
Shielding braid made from copper wiring |
Copper diameter |
0.43 mm |
Cross-section |
4*2*AWG 27/7 - 4*2*0.1 mm² |
Insulation |
PE |
Insulation cross-section |
1.04 mm |
Material sheath |
LSZH |
Number of wires |
8 |
Overlap of shielding braid |
60 % |
Sheath diameter, max. |
5.9 mm |
Sheath diameter, min. |
5.5 mm |
Sheathing colour |
light grey (RAL 7035) |
Shielding |
S/FTP |
Strands |
7 |
|
Electrical properties of cable |
Capacity at 1 kHz |
46 nF/km |
Category |
Cat.6A / Class EA (ISO/IEC 11801 2010) |
Characteristic impedance |
100 ± 15 Ω at 1–100 MHz |
Coupling attenuation up to 1000 MHz |
80 dB |
Coupling resistance at 10 MHz |
5 mΩ/m |
Deviation |
25 ns/100m |
Operating voltage |
48 V AC / DC |
Operating voltage |
50 V DC |
Operating voltage (UL rating) |
Voltage type |
AC |
Operating voltage |
30 V |
Voltage type |
DC |
Operating voltage |
42.4 V |
|
|
Operating voltage (UL rating) |
30 V AC / 42.4 V DC |
Operating voltage, UL |
30 V AC / 42.4 V DC |
Resistance differential |
5 % |
Separating class according to EN 50174-2 |
d |
Speed |
10 GBit/s |
Test voltage: wire-wire-shield |
750 V DC, 1 min |
|
Mechanical and material properties of cable |
Colour |
grey |
Halogen |
halogen-free, according to IEC 60754-2 |
Min. bending radius, once only |
25 mm |
Min. bending radius, repetitive |
50 mm |
Resistance to spread of flame |
in accordance with IEC 60332-1 / UL 1581 FT2 |
Speed |
10 GBit/s |
|
Plug, left |
Connector left |
RJ45 IP 20 |
|
Plug, right |
Connector right |
RJ45 IP 20 |
Contact surface |
Au ≥ 0.8 µm |
Housing main material |
PC UL 94 V0 |
Plugging cycles |
750 |
|
plug |
Connector left |
RJ45 IP 20 |
Connector right |
RJ45 IP 20 |
|
Approvals |
Approvals |
|
ROHS |
Conform |
UL File Number Search |
E316369
|
|
Version |
Patch cable, crossover, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), LSZH, 0.5 m |
Order No. |
8818620000 |
Type |
IE-C6FP8LD0005C40C40-Y |
GTIN (EAN) |
4032248518753 |
Qty. |
1 pc(s). |
Delivery status |
Discontinued |
Available until |
2012-09-30 |
Alternative product
|
1312160005
|
Availability |
Delivery date on request
|
Length |
0.5 m |
Length (inches) |
19.685 inch |
Net weight |
38 g |
Storage temperature |
-20 °C...60 °C |
Operating temperature |
-20 °C...60 °C |
Installation temperature |
0 °C...50 °C |
REACH SVHC |
Lead 7439-92-1 |
Application-specific communication cable facilities |
ANSI / TIA / EIA-568-B.2-10, ISO / IEC 11801:2002, EN50173-1:2007 |
Current-carrying capacity at 50 °C |
1 A |
Operating voltage |
48 V AC / DC |
PoE / PoE+ |
conforming to IEEE 802.3at |
Certificate no. (cULus) |
E316369 |
Connector standard |
IEC 60603-7-51 |
Application-specific communication cable facilities |
ANSI / TIA / EIA-568-B.2-10, ISO / IEC 11801:2002, EN50173-1:2007 |
Connector standard |
IEC 60603-7-51 |
Arrangement of wire cores |
Twisted pair |
Colour sequence or wires - wire pairs |
white - blue, white - orange, white - green, white - brown |
Complete shielding |
Shielding braid made from copper wiring |
Copper diameter |
0.43 mm |
Cross-section |
4*2*AWG 27/7 - 4*2*0.1 mm² |
Insulation |
PE |
Insulation cross-section |
1.04 mm |
Material sheath |
LSZH |
Number of wires |
8 |
Overlap of shielding braid |
60 % |
Sheath diameter, max. |
5.9 mm |
Sheath diameter, min. |
5.5 mm |
Sheathing colour |
light grey (RAL 7035) |
Shielding |
S/FTP |
Strands |
7 |
Capacity at 1 kHz |
46 nF/km |
Category |
Cat.6A / Class EA (ISO/IEC 11801 2010) |
Characteristic impedance |
100 ± 15 Ω at 1–100 MHz |
Coupling attenuation up to 1000 MHz |
80 dB |
Coupling resistance at 10 MHz |
5 mΩ/m |
Deviation |
25 ns/100m |
Operating voltage |
48 V AC / DC |
Operating voltage |
50 V DC |
Operating voltage (UL rating) |
Voltage type |
AC |
Operating voltage |
30 V |
Voltage type |
DC |
Operating voltage |
42.4 V |
|
|
Operating voltage (UL rating) |
30 V AC / 42.4 V DC |
Operating voltage, UL |
30 V AC / 42.4 V DC |
Resistance differential |
5 % |
Separating class according to EN 50174-2 |
d |
Speed |
10 GBit/s |
Test voltage: wire-wire-shield |
750 V DC, 1 min |
Colour |
grey |
Halogen |
halogen-free, according to IEC 60754-2 |
Min. bending radius, once only |
25 mm |
Min. bending radius, repetitive |
50 mm |
Resistance to spread of flame |
in accordance with IEC 60332-1 / UL 1581 FT2 |
Speed |
10 GBit/s |
Connector left |
RJ45 IP 20 |
Connector right |
RJ45 IP 20 |
Contact surface |
Au ≥ 0.8 µm |
Housing main material |
PC UL 94 V0 |
Plugging cycles |
750 |
Connector left |
RJ45 IP 20 |
Connector right |
RJ45 IP 20 |
Approvals |
|
ROHS |
Conform |
UL File Number Search |
E316369
|
|
|