|
General ordering data |
Version |
System cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m |
Order No. |
8815130000 |
Type |
IE-C6ES8UG0100A46A46-X |
GTIN (EAN) |
4032248514908 |
Qty. |
1 pc(s). |
Delivery status |
Discontinued |
Available until |
2012-12-31 |
Availability |
Delivery date on request
|
|
Dimensions and weights |
Length |
10 m |
Length (inches) |
393.701 inch |
Net weight |
537 g |
|
Temperatures |
Storage temperature |
-40 °C...80 °C |
Operating temperature |
-40 °C...80 °C |
Installation temperature |
-15 °C...60 °C |
|
Environmental Product Compliance |
REACH SVHC |
Lead 7439-92-1 |
|
Cable specific standards |
Corrosiveness of fumes |
to IEC 60754-2 |
Generic communication cable facilities |
EN 50173-1:2007, ISO / IEC 11801:2002 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
|
General standards |
Connector standard |
IEC 60603-7-51 |
|
Standards |
Connector standard |
IEC 60603-7-51 |
Corrosiveness of fumes |
to IEC 60754-2 |
Generic communication cable facilities |
EN 50173-1:2007, ISO / IEC 11801:2002 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
|
Cable structure |
Arrangement of wire cores |
Twisted pair |
Colour sequence or wires - wire pairs |
white - blue, white - orange, white - green, white - brown |
Complete shielding |
Shielding braid made from copper wiring |
Copper diameter |
0.48 mm |
Cross-section |
4*2*AWG 26/7 - 4*2*0.128 mm² |
Insulation |
PE |
Insulation cross-section |
1.03 mm |
Material sheath |
PUR |
Sheath diameter, max. |
6.6 mm |
Sheath diameter, min. |
6.2 mm |
Sheathing colour |
green (RAL 6018) |
Shielding |
S/FTP |
Shielding braid thickness |
0.1 mm |
Standard designations |
S/FTP, LIO2YSC11Y 4x2x0.15 PIMF FRNC GN |
Strands |
7 |
Wire material |
Stranded tin-plated copper wire |
Wire pair shielding |
Aluminium foil |
|
Electrical properties of cable |
Capacity at 1 kHz |
45 nF/km |
Category |
Cat.6A / Class EA (ISO/IEC 11801 2010) |
Characteristic impedance |
100 ± 5 Ω at 100MHz |
Deviation |
3 ns/100m |
Loop resistance |
290 Ω/km |
Signal propagation time |
4.5 ns/m |
Speed |
10 GBit/s |
Test voltage: wire-wire-shield |
700 V AC |
Transfer impedance |
15 mΩ/m at 1 MHz, 10 mΩ/m at 10 MHz, 30 mΩ/m at 30 MHz |
|
Mechanical and material properties of cable |
Abrasion resistance |
very good |
Corrosiveness of fumes |
to IEC 60754-2 |
Halogen |
halogen-free, according to IEC 60754-2 |
Min. bending radius, once only |
5 x cable diameter |
Min. bending radius, repetitive |
10 x cable diameter |
Pulling force |
≤ 100 N |
Resistance to oils |
in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1 |
Speed |
10 GBit/s |
|
Plug, left |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
|
Plug, right |
Connector right |
RJ45 IP 67 V 06 |
|
plug |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
Connector right |
RJ45 IP 67 V 06 |
|
Version |
System cable, RJ45 IP 67 snap-in V06 plastic, RJ45 IP 67 V 06, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m |
Order No. |
8815130000 |
Type |
IE-C6ES8UG0100A46A46-X |
GTIN (EAN) |
4032248514908 |
Qty. |
1 pc(s). |
Delivery status |
Discontinued |
Available until |
2012-12-31 |
Availability |
Delivery date on request
|
Length |
10 m |
Length (inches) |
393.701 inch |
Net weight |
537 g |
Storage temperature |
-40 °C...80 °C |
Operating temperature |
-40 °C...80 °C |
Installation temperature |
-15 °C...60 °C |
REACH SVHC |
Lead 7439-92-1 |
Corrosiveness of fumes |
to IEC 60754-2 |
Generic communication cable facilities |
EN 50173-1:2007, ISO / IEC 11801:2002 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
Connector standard |
IEC 60603-7-51 |
Connector standard |
IEC 60603-7-51 |
Corrosiveness of fumes |
to IEC 60754-2 |
Generic communication cable facilities |
EN 50173-1:2007, ISO / IEC 11801:2002 |
Standard, assembly |
UL-Style 20963 (80°C/30V) |
Arrangement of wire cores |
Twisted pair |
Colour sequence or wires - wire pairs |
white - blue, white - orange, white - green, white - brown |
Complete shielding |
Shielding braid made from copper wiring |
Copper diameter |
0.48 mm |
Cross-section |
4*2*AWG 26/7 - 4*2*0.128 mm² |
Insulation |
PE |
Insulation cross-section |
1.03 mm |
Material sheath |
PUR |
Sheath diameter, max. |
6.6 mm |
Sheath diameter, min. |
6.2 mm |
Sheathing colour |
green (RAL 6018) |
Shielding |
S/FTP |
Shielding braid thickness |
0.1 mm |
Standard designations |
S/FTP, LIO2YSC11Y 4x2x0.15 PIMF FRNC GN |
Strands |
7 |
Wire material |
Stranded tin-plated copper wire |
Wire pair shielding |
Aluminium foil |
Capacity at 1 kHz |
45 nF/km |
Category |
Cat.6A / Class EA (ISO/IEC 11801 2010) |
Characteristic impedance |
100 ± 5 Ω at 100MHz |
Deviation |
3 ns/100m |
Loop resistance |
290 Ω/km |
Signal propagation time |
4.5 ns/m |
Speed |
10 GBit/s |
Test voltage: wire-wire-shield |
700 V AC |
Transfer impedance |
15 mΩ/m at 1 MHz, 10 mΩ/m at 10 MHz, 30 mΩ/m at 30 MHz |
Abrasion resistance |
very good |
Corrosiveness of fumes |
to IEC 60754-2 |
Halogen |
halogen-free, according to IEC 60754-2 |
Min. bending radius, once only |
5 x cable diameter |
Min. bending radius, repetitive |
10 x cable diameter |
Pulling force |
≤ 100 N |
Resistance to oils |
in accordance with IEC 60811-2-1 |
Resistance to spread of flame |
in accordance with IEC 60332-1 |
Speed |
10 GBit/s |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
Connector right |
RJ45 IP 67 V 06 |
Connector left |
RJ45 IP 67 snap-in V06 plastic |
Connector right |
RJ45 IP 67 V 06 |
|
|