English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
RS SD37S LP3R
         

Icon
Icon
 

General ordering data

Version Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole plug, Screw connection
Order No. 8019960000
Type RS SD37S LP3R
GTIN (EAN) 4008190109004
Qty. 1 pc(s).

Dimensions and weights

Depth 80 mm
Depth (inches) 3.15 inch
Height 87 mm
Height (inches) 3.425 inch
Width 80 mm
Width (inches) 3.15 inch
Net weight 210 g

Temperatures

Storage temperature -40...70 °C
Operating temperature 0...55 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Rated data UL

Rated current Imax 1 A
Rated voltage UN 60 V

Connection Data

Connection (field side) LL3R 5.08 mm
Connection on control side D-sub connectors, acc. to IEC 60807 / DIN 41652
Earthing Yes
Number of poles (control side) 37-pole plug
Protective earth connection Flat-blade contact

Rating data

Rated voltage 100 V
Rated current per connection 1.5 A

Insulation coordination (EN50178)

According to DIN EN 50178
Rated insulation voltage 100 V
Surge voltage category II
Pollution severity level 2
Pulse voltage test (1,2/50μs) 0.8 kV

Connection field

Clamping range, max. 6 mm²
Clamping range, min. 0.13 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Max. wire cross-section, AWG AWG 12
Min. wire cross-section, AWG AWG 26
Sleeve with plastic collar, max. 2.5 mm²
Solid, max. H05(07) V-U 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Stripping length 6 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection

Downloads

Approval/Certificate/Document of Conformity
Engineering Data WSCAD
Product Change Notification
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-14-11-52
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52

Approvals

Approvals CE EAC UR
ROHS Conform

Related products

Order No.: 8019930000
Type: RS SD9S LP3R
Version:
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole plug, Screw connection
 
Order No.: 8019940000
Type: RS SD15S LP3R
Version:
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole plug, Screw connection
 
Order No.: 8019950000
Type: RS SD25S LP3R
Version:
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole plug, Screw connection
 
Order No.: 8019970000
Type: RS SD50S LP3R
Version:
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole plug, Screw connection
 
Order No.: 8019880000
Type: RS SD9B LP3R
Version:
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 9-pole female, Screw connection
 
Order No.: 8019890000
Type: RS SD15B LP3R
Version:
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 15-pole female, Screw connection
 
Order No.: 8019900000
Type: RS SD25B LP3R
Version:
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 25-pole female, Screw connection
 
Order No.: 8019910000
Type: RS SD37B LP3R
Version:
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 37-pole female, Screw connection
 
Order No.: 8019920000
Type: RS SD50B LP3R
Version:
Interface, RSSD, D-sub connectors, acc. to IEC 60807 / DIN 41652, 50-pole female, Screw connection