PCB plug-in connector, female plug, Pitch in mm (P): 5.00 mm, Number of poles: 3, 180°, Box
Order No.
8000094097
Type
MPS APL 5/03 S F2 TN B B D D
GTIN (EAN)
4064675859758
Qty.
114 pc(s).
Product data
IEC: 400 V / 26.8 A / 0.5 - 4 mm² UL: 300 V / 18.5 A / AWG 20 - AWG 12
Packaging
Box
Dimensions and weights
Depth
34 mm
Depth (inches)
1.339 inch
Height
17.5 mm
Height (inches)
0.689 inch
Width
15.8 mm
Width (inches)
0.622 inch
Net weight
7.019 g
System specifications
Number of poles
3
Outgoing elbow
180°
Pitch in inches (P)
0.197 "
Pitch in mm (P)
5 mm
Plugging cycles
25
Plugging force/pole, max.
8.5 N
Product family
OMNIMATE 4.0
Protection degree
IP20
Pulling force/pole, max.
8.5 N
Side termination, characteristic
closed side / middle flange, closed side
Type of connection
Field connection
Electrical properties
Volume resistance
≤5 mΩ
Material data
Insulating material
PBT GF
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
I
Comparative Tracking Index (CTI)
≥ 600
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Storage temperature, min.
-25 °C
Storage temperature, max.
55 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Packing
Packaging
Box
VPE length
351 mm
VPE width
136 mm
VPE height
42 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Rated current related to rated cross-section & min. No. of poles.
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Wire end ferrule without plastic collar to DIN 46228/1
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Rated current related to rated cross-section & min. No. of poles.
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Wire end ferrule without plastic collar to DIN 46228/1
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.