Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Relay Modules & Solid-State Relays
Analogue Signal Conditioning
Power Supplies
Electronics Housings
Lightning and Surge Protection
e-mobility
Photovoltaics
Fieldbus Distributors
SPDs for energy systems
SPDs for instrumentation and control (I&C)
SPDs for data interfaces
Accessories
pluggable VSPC series
non-pluggable VSSC series in terminal design
non-pluggable MCZovp series with tension-clamp connection
Cable Gland VCG series
General ordering data
Order No.
2593130000
Type
VCG 24V EX 4 NPT1/2
GTIN (EAN)
4050118605112
Qty.
1 pc(s).
Dimensions and weights
Height of lowest version
96 mm
Width
24 mm
Width (inches)
0.945 inch
Length
120 mm
Length (inches)
4.724 inch
Diameter
28 mm
Net weight
300 g
Temperatures
Storage temperature
-30 °C...60 °C
Operating temperature
-30 °C...60 °C
Protection Ex - Data
ATEX - dust labelling
IEC Ex BAS 18.0085X, Ex ia IIIC T85 °C Da, (-30 °C≤Ta≤50 °C)
ATEX - gas labelling
18ATEX0141X, II 1GD, Ex ia II T6 Ga, (-30 °C≤Ta≤50 °C)
Input power, max. PI
2 W
Input voltage, max. Ui
50 V
Input current, max. Ii
0.8 A
Internal capacity, max. CI
0 nF
Internal inductance, max. LI
60 µH
General data
Colour
silver
Design
straight, 1/2" NPT
FIELD BUS FOUNDATION BUS H1 compatible
According to IEC 61158-2
Protection degree
IP67
Segment
Measurement - Monitoring - Setting
Version
Stainless steel screw mounting housing
Rated data IEC / EN
Dielectric strength at FG against PE
≥ 500 V
Discharge current Imax (8/20µs) wire-PE
20 kA
Discharge current Imax (8/20µs) wire-wire
20 kA
Discharge current In (8/20µs) wire-PE
10 kA
Discharge current In (8/20µs) wire-wire
10 kA
Frequency range, max.
30 MHz
Frequency range, min.
0 Hz
Input voltage, max. Ui
50 V
Insertion loss
30 MHz
Lightning test current, Iimp (10/350 µs) Wire-PE
2 kA
Lightning test current, Iimp (10/350 µs) wire-wire
2 kA
Protection level UP (typ.)
< 1300 V
Protection level, UP wire - PE
864 V
Protection level, UP wire - wire
44 V
Rated voltage (DC)
24 V
Rated voltage (DC), max.
33 V
Requirements category acc. to IEC 61643-21
D1, C1, C2, C3
Response time
< 1 ns
Standards
IEC 61643-21, IEC 60079-0, IEC 60079-11
Connection data
Cross-section
1 mm²
Wire connection method
Cable length: 250 mm (min.)
Ratings IECEx/ATEX/cUL
ATEX - dust labelling
IEC Ex BAS 18.0085X, Ex ia IIIC T85 °C Da, (-30 °C≤Ta≤50 °C)
ATEX - gas labelling
18ATEX0141X, II 1GD, Ex ia II T6 Ga, (-30 °C≤Ta≤50 °C)
Guarantee
Time interval
5 years
Classifications
ETIM 6.0
EC000943
ETIM 7.0
EC000943
ETIM 8.0
EC000943
ETIM 9.0
EC000943
ECLASS 9.0
27-13-08-07
ECLASS 9.1
27-13-08-07
ECLASS 10.0
27-13-08-07
ECLASS 11.0
27-13-08-07
ECLASS 12.0
27-17-90-90
ECLASS 13.0
27-17-90-90
Order No.:
2593160000
Type:
VCG 24V EX 2 G 1/2
Order No.:
2593140000
Type:
VCG 24V EX 2 M20X1.5
Order No.:
2593120000
Type:
VCG 24V EX 2 NPT1/2
Order No.:
2593170000
Type:
VCG 24V EX 4 G 1/2
Order No.:
2593150000
Type:
VCG 24V EX 4 M20X1.5
Order No.
2593130000
Type
VCG 24V EX 4 NPT1/2
GTIN (EAN)
4050118605112
Qty.
1 pc(s).
Height of lowest version
96 mm
Width
24 mm
Width (inches)
0.945 inch
Length
120 mm
Length (inches)
4.724 inch
Diameter
28 mm
Net weight
300 g
Storage temperature
-30 °C...60 °C
Operating temperature
-30 °C...60 °C
ATEX - dust labelling
IEC Ex BAS 18.0085X, Ex ia IIIC T85 °C Da, (-30 °C≤Ta≤50 °C)
ATEX - gas labelling
18ATEX0141X, II 1GD, Ex ia II T6 Ga, (-30 °C≤Ta≤50 °C)
Input power, max. PI
2 W
Input voltage, max. Ui
50 V
Input current, max. Ii
0.8 A
Internal capacity, max. CI
0 nF
Internal inductance, max. LI
60 µH
Colour
silver
Design
straight, 1/2" NPT
FIELD BUS FOUNDATION BUS H1 compatible
According to IEC 61158-2
Protection degree
IP67
Segment
Measurement - Monitoring - Setting
Version
Stainless steel screw mounting housing
Dielectric strength at FG against PE
≥ 500 V
Discharge current Imax (8/20µs) wire-PE
20 kA
Discharge current Imax (8/20µs) wire-wire
20 kA
Discharge current In (8/20µs) wire-PE
10 kA
Discharge current In (8/20µs) wire-wire
10 kA
Frequency range, max.
30 MHz
Frequency range, min.
0 Hz
Input voltage, max. Ui
50 V
Insertion loss
30 MHz
Lightning test current, Iimp (10/350 µs) Wire-PE
2 kA
Lightning test current, Iimp (10/350 µs) wire-wire
2 kA
Protection level UP (typ.)
< 1300 V
Protection level, UP wire - PE
864 V
Protection level, UP wire - wire
44 V
Rated voltage (DC)
24 V
Rated voltage (DC), max.
33 V
Requirements category acc. to IEC 61643-21
D1, C1, C2, C3
Response time
< 1 ns
Standards
IEC 61643-21, IEC 60079-0, IEC 60079-11
Cross-section
1 mm²
Wire connection method
Cable length: 250 mm (min.)
ATEX - dust labelling
IEC Ex BAS 18.0085X, Ex ia IIIC T85 °C Da, (-30 °C≤Ta≤50 °C)
ATEX - gas labelling
18ATEX0141X, II 1GD, Ex ia II T6 Ga, (-30 °C≤Ta≤50 °C)
ETIM 6.0
EC000943
ETIM 7.0
EC000943
ETIM 8.0
EC000943
ETIM 9.0
EC000943
ECLASS 9.0
27-13-08-07
ECLASS 9.1
27-13-08-07
ECLASS 10.0
27-13-08-07
ECLASS 11.0
27-13-08-07
ECLASS 12.0
27-17-90-90
ECLASS 13.0
27-17-90-90
Order No.:
2593160000
Type:
VCG 24V EX 2 G 1/2
Order No.:
2593140000
Type:
VCG 24V EX 2 M20X1.5
Order No.:
2593120000
Type:
VCG 24V EX 2 NPT1/2
Order No.:
2593170000
Type:
VCG 24V EX 4 G 1/2
Order No.:
2593150000
Type:
VCG 24V EX 4 M20X1.5
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.