Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UV66-ECO-10-RES-W
         

Icon
 

General ordering data

Version web-compatible touch panel, Display size 10.1", resistive, Front protection IP66
Order No. 2555790000
Type UV66-ECO-10-RES-W
GTIN (EAN) 4050118566154
Qty. 1 pc(s).

Dimensions and weights

Depth 36.8 mm
Depth (inches) 1.449 inch
Height 190 mm
Height (inches) 7.48 inch
Width 268 mm
Width (inches) 10.551 inch
Wall thickness, min. 2 mm
Wall thickness, max. 6 mm
Net weight 882 g

Temperatures

Storage temperature -20 °C ... +85 °C
Operating temperature 0 °C ... +50 °C
Humidity 10 - 95% relative humidity, non-condensing

Equipment

Angle (vertical) Top: 70° / Bottom: 70°
Luminance 400 cd/m²
Material display Plastic
Material frame Plastic
Number of displayable colours 16 M
Resolution 1024 x 600
Size 10.1"
Touch-Screen resistive

General data

Current consumption
Voltage 24 V
Current 0.35 A
MTBF with LCD 5.29 a
MTBF without LCD 72.25 a
Operating system Linux + Browser (HTML5)
Protection degree IP66
Voltage supply 24 V DC
Voltage supply range
Voltage type DC
Voltage, min. 20.4 V
Voltage, max. 27.6 V

System data

Interfaces behind 1x Ethernet 10/100 MBit/s (RJ45)
Memory (Flash) 4 GB
Memory (RAM) 1 GB
Operating system Linux + Browser (HTML5)
Processor Dual Core ARM® Cortex®-A9, 1 GHz, (GPU 2D / GPU 3D support)

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Product Change Notification
Software
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001412
ETIM 7.0 EC001412
ETIM 8.0 EC001412
ETIM 9.0 EC001412
ECLASS 9.0 27-33-02-01
ECLASS 9.1 27-33-02-01
ECLASS 10.0 27-33-02-01
ECLASS 11.0 27-33-02-01
ECLASS 12.0 27-33-02-01
ECLASS 13.0 27-33-02-01

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E512053

Related products

Order No.: 2555780000
Type: UV66-ECO-7-RES-W
Version:
web-compatible touch panel, Display size 7", resistive, Front protection IP66
 
Order No.: 2555660000
Type: UV66-ECO-4-RES-W
Version:
web-compatible touch panel, Display size 4.3", resistive, Front protection IP66