Americas: LTE: Band 2 (1900 MHz), Band 4 (AWS) (1700/2100 MHz), Band 5 (850 MHz), Band 13 (700 MHz), Band 17 (700 MHz), Band 25 (1900 MHz G Block); CDMA EVDO Release 0 y EVDO Release A: BC0 (Cellular 800 MHz), BC1 (PCS 1900 MHz), BC10 (Secondary 800 MHz); UMTS: band 1 (2100 MHz); band 2 (1900 MHz); band 4 (AWS 1700/2100 MHz); band 5 (850 MHz); band 8 (900 MHz); GSM/GPRS/EDGE: Quad-Band (850/900/1800/1900 MHz)
Mode of operation
Permanent connection, Manual connection control via web interface, Fallback connection with active ICMP monitoring of the target IP via Ethernet
Transmission rate mobile radio
LTE category
CAT 4
Download rate, max.
150 Mbit/s
Upload rate, max.
50 Mbit/s
Wireless module
LTE / HSPA+ multiband wireless module (4G / 3G / 2G) for fast wireless Internet access
Network Services/Firewall/Management
Firewall
IPv4 Stateful Packet Inspection Firewall (incoming/outgoing), NAT masquerading, 1:1 NAT, Port forwarding, layer 2/3 filter (VLAN ID, VLAN QoS Tag, MAC address, EtherType frame), Auto-learning function to create packet filter rules (analysis of network traffic), Layer 2/3-based packet prioritisation (Ethernet Frame, IP Header, VLAN Tag)
Management
Configuration via WEB interface (HTTP/HTTPS), Language interface can be switched to German or English, Configuration support through detailed help information (tool tip), Configurable multi-user access with freely definable rights, Support for SNMP v1/v2/v3, event log/syslog
Network services
DHCP Server / DHCP Relay, DNS relay, NTP client, DynDNS (DHCP client acc. to RFC 2136)
VPN
IPsec
Configurable as IPsec server or client, Authentication via PSK (userid, password) or X.509 certificates, Hardware-based encryption for faster data throughput, Maximum 64 simultaneous connections (sub-network to sub-network or as IPsec server), Encryption algorithms DES-56, 3DES-168, AES-128, AES-192, AES-256
OpenVPN
Configurable as OpenVPN server or client (Layer 2 and Layer 3), Authentication via X.509 certificate, Tunnel support via HTTP proxy, Maximum 10 different client or server configurations, Unlimited number of client connections in server mode
u-link
OpenVPN-based remote access service via the Weidmüller u-link cloud
Miscellaneous
Diagnostics
Remote capture function for network diagnostics via a connected PC (Wireshark)
Modbus/TCP
Integrated Modbus-TCP server for status queries and software-based enabling/disabling of VPN connections
Monitoring
Client monitoring (per ICMP) with alarm function in the event of a fault
Modes of operation
Extended IP router
Each interface (LAN, WAN, optional 4G/LTE) can be configured as separate IP network
IP router
IP routing (IPv4, Layer-3) with SPI firewall (Stateful Packet Inspection)
Transparent bridge
6-port switch with additional Layer-2 filter
EMC conformity and approvals
EMC standards
FCC Part 15, Class A, EN 61000-6-4, EN 61000-6-2
Safety standard
UL508
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 - 90 %, no condensation
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
70
Operating temperature, min.
-20 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-20 °C
Guarantee
Time interval
3 years
Interfaces
Connector for external antennas
2x SMA female
Digital inputs
Cut: physically disconnects (Link Down) the WAN port (24 V in), VPN-initiate: establishes a pre-configured VPN connection (24 V in)
Digital outputs
Alarm: indicates a configurable network state or fault (24 V out), VPN-active: indicates an active VPN connection (24 V out)
Function reset button
Restoration of factory settings
LED indicator
Indication of voltage status, Status, CUT, Alarm, Active VPN connection, Mobile radio connection, Port LED: Link/ACT, Speed (RJ45 port)
Number of SCM-Card slots
1
Number of SIM-Card slots
1
Number of ports
6 * RJ45 10/100/1000BaseT(X)
RJ45 ports
10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
SCM-Card slot type
Smart Card (ID-000 format), Save and restore the configuration using smart card (memory chip)
SIM-Card slot type
Mini-SIM (ID-000 format)
Serial port
DB9 RS-232
USB port
USB 2.0 interface for firmware update or restoration of the device configuration via USB flash drive
Power supply
Current consumption
Voltage
24 V
Current
0.8 A
Voltage supply
24 V DC, 1 single input, NEC class 2, (for use in conformity with UL specifications: 7 - 30 V DC)
Voltage supply range
Voltage type
DC
Voltage, min.
7 V
Voltage, max.
36 V
Technical data
Housing main material
diecast aluminium
Protection degree
IP20
Speed
Gigabit Ethernet
Type of mounting
DIN rail, VESA 75
Technology
Standard
LTE: 3GPP Release 9, UMTS: 3GPP Releases 5, 6, 7, 8, GSM/GPRS/EDGE: 3GPP Release 99, GERAN Feature Package #1, CDMA (Americas): TIA/EIA/IS-2000.1 through .6. cdma2000® Standards for Spread Spectrum Systems. Release 0. April 2000; TIA/EIA/IS-2000.1-1 through .6-1. cdma2000® Addendum 1 April 2000; TIA/EIA/IS-2000.1-2 through .6-2. cdma2000® Addendum 2 June 2001; TIA/EIA/IS-95-B. Mobile Station-Base Station Compatibility Standard for Dual-Mode Spread Spectrum Systems. December 4, 1998; TIA/EIA/IS-. cdma2000® High Rate Packet Data Air Interface Specification. Nov. 2000
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
IPv4 Stateful Packet Inspection Firewall (incoming/outgoing), NAT masquerading, 1:1 NAT, Port forwarding, layer 2/3 filter (VLAN ID, VLAN QoS Tag, MAC address, EtherType frame), Auto-learning function to create packet filter rules (analysis of network traffic), Layer 2/3-based packet prioritisation (Ethernet Frame, IP Header, VLAN Tag)
Management
Configuration via WEB interface (HTTP/HTTPS), Language interface can be switched to German or English, Configuration support through detailed help information (tool tip), Configurable multi-user access with freely definable rights, Support for SNMP v1/v2/v3, event log/syslog
Network services
DHCP Server / DHCP Relay, DNS relay, NTP client, DynDNS (DHCP client acc. to RFC 2136)
Configurable as IPsec server or client, Authentication via PSK (userid, password) or X.509 certificates, Hardware-based encryption for faster data throughput, Maximum 64 simultaneous connections (sub-network to sub-network or as IPsec server), Encryption algorithms DES-56, 3DES-168, AES-128, AES-192, AES-256
OpenVPN
Configurable as OpenVPN server or client (Layer 2 and Layer 3), Authentication via X.509 certificate, Tunnel support via HTTP proxy, Maximum 10 different client or server configurations, Unlimited number of client connections in server mode
u-link
OpenVPN-based remote access service via the Weidmüller u-link cloud
LTE: 3GPP Release 9, UMTS: 3GPP Releases 5, 6, 7, 8, GSM/GPRS/EDGE: 3GPP Release 99, GERAN Feature Package #1, CDMA (Americas): TIA/EIA/IS-2000.1 through .6. cdma2000® Standards for Spread Spectrum Systems. Release 0. April 2000; TIA/EIA/IS-2000.1-1 through .6-1. cdma2000® Addendum 1 April 2000; TIA/EIA/IS-2000.1-2 through .6-2. cdma2000® Addendum 2 June 2001; TIA/EIA/IS-95-B. Mobile Station-Base Station Compatibility Standard for Dual-Mode Spread Spectrum Systems. December 4, 1998; TIA/EIA/IS-. cdma2000® High Rate Packet Data Air Interface Specification. Nov. 2000
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.