|
General ordering data |
Version |
RJ45 insert socket, Connector for base, PROFINET |
Order No. |
1963830000 |
Type |
IE-BI-RJ45-FJ-P |
GTIN (EAN) |
4032248646159 |
Qty. |
10 pc(s). |
Availability |
Stock article
|
|
Dimensions and weights |
Net weight |
16 g |
|
Temperatures |
Operating temperature |
-40 °C...70 °C |
Humidity |
0...93 % rel. humidity |
|
General data |
Insert type |
Insert data SteadyTec |
Product type |
RJ45 insert socket |
Protection degree |
IP67 with housing |
|
General data |
Connection 1 |
RJ45 |
Connection 2 |
IDC |
Description of article |
Connector for base |
Wiring |
PROFINET |
Colour |
Miscellaneous |
Shock resistance acc. to IEC 60512-4 |
250 ms-2 |
Vibration resistance acc. to IEC 60512-4 |
50 ms-2 sinusoidal (9…500 Hz) |
Humidity |
0...93 % rel. humidity |
Housing main material |
Zinc diecast |
Speed |
100 MBit/s |
Insulation cross-section, min. |
0.85 mm |
Insulation cross-section, max. |
1.6 mm |
Category |
Cat.5 (ISO/IEC 11801) |
Contact material |
Spring steel, Ni 1.2 µm |
Contact surface |
Gold over nickel, Au ≥ 0.8 µm |
Connection diameter, solid |
0.4...0.64 mm |
Conductor connection cross-section, solid (AWG) |
AWG 24...AWG 22 |
Connection diameter, flexible |
0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) |
AWG 26...AWG 22 |
Shielding |
360° all-round enclosure |
Protection degree |
IP67 with housing |
Plugging cycles |
750 |
Ability to reconnect |
≥ 10 cycles for AWG 23-26, ≥ 4 cycles for AWG 22 |
|
Electrical properties |
Contact resistance |
≤ 20 mΩ |
Current-carrying capacity at 50 °C |
1 A |
Dielectric strength, contact / contact |
≥ 1000 V DC |
Dielectric strength, contact / shield |
≥ 1500 V DC |
Insulation strength |
500 MΩ |
PoE / PoE+ |
conforming to IEEE 802.3af |
|
General standards |
Application-specific communication cable facilities |
PROFINET installation instructions |
Certificate No. (GERMLLOYD) |
13866-15 |
Certificate no. (cULus) |
E316369 |
Connector standard |
IEC 60603-7-51 |
IP protection classes |
IEC 60529 |
UL standard for communication accessories |
UL 1863 |
|
Standards |
Connector standard |
IEC 60603-7-51 |
Generic communication cable facilities |
ANSI / TIA / EIA-568-B.2-10, DIN EN 61918 Draft 02.2007, EN 50173-1:2007, ISO / IEC 11801:2002, ISO / IEC 24702:2006 |
IP protection classes |
IEC 60529 |
UL standard for communication accessories |
UL 1863 |
|
Classifications |
ETIM 6.0 |
EC001121 |
ETIM 7.0 |
EC001121 |
ECLASS 9.0 |
27-44-03-90 |
ECLASS 9.1 |
27-44-03-90 |
ECLASS 10.0 |
27-44-03-90 |
ECLASS 11.0 |
27-44-03-90 |
|
Approvals |
Approvals |
|
ROHS |
Conform |
UL File Number Search |
E316369
|
|
|
Order No.:
1962850000
Type:
IE-BI-RJ45-FJ-A
Delivery date on request
|
Version:
RJ45 insert socket, Connector for base, TIA-568A
|
|
|
|
Order No.:
1963840000
Type:
IE-BI-RJ45-FJ-B
Stock article
|
Version:
RJ45 insert socket, Connector for base, TIA-568B
|
|
|
|
Order No.:
1962840000
Type:
IE-BI-RJ45-C
Stock article
|
Version:
RJ45 insert socket, Bulkhead inserts coupler
|
|
|
Version |
RJ45 insert socket, Connector for base, PROFINET |
Order No. |
1963830000 |
Type |
IE-BI-RJ45-FJ-P |
GTIN (EAN) |
4032248646159 |
Qty. |
10 pc(s). |
Availability |
Stock article
|
Operating temperature |
-40 °C...70 °C |
Humidity |
0...93 % rel. humidity |
Insert type |
Insert data SteadyTec |
Product type |
RJ45 insert socket |
Protection degree |
IP67 with housing |
Connection 1 |
RJ45 |
Connection 2 |
IDC |
Description of article |
Connector for base |
Wiring |
PROFINET |
Colour |
Miscellaneous |
Shock resistance acc. to IEC 60512-4 |
250 ms-2 |
Vibration resistance acc. to IEC 60512-4 |
50 ms-2 sinusoidal (9…500 Hz) |
Humidity |
0...93 % rel. humidity |
Housing main material |
Zinc diecast |
Speed |
100 MBit/s |
Insulation cross-section, min. |
0.85 mm |
Insulation cross-section, max. |
1.6 mm |
Category |
Cat.5 (ISO/IEC 11801) |
Contact material |
Spring steel, Ni 1.2 µm |
Contact surface |
Gold over nickel, Au ≥ 0.8 µm |
Connection diameter, solid |
0.4...0.64 mm |
Conductor connection cross-section, solid (AWG) |
AWG 24...AWG 22 |
Connection diameter, flexible |
0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) |
AWG 26...AWG 22 |
Shielding |
360° all-round enclosure |
Protection degree |
IP67 with housing |
Plugging cycles |
750 |
Ability to reconnect |
≥ 10 cycles for AWG 23-26, ≥ 4 cycles for AWG 22 |
Contact resistance |
≤ 20 mΩ |
Current-carrying capacity at 50 °C |
1 A |
Dielectric strength, contact / contact |
≥ 1000 V DC |
Dielectric strength, contact / shield |
≥ 1500 V DC |
Insulation strength |
500 MΩ |
PoE / PoE+ |
conforming to IEEE 802.3af |
Application-specific communication cable facilities |
PROFINET installation instructions |
Certificate No. (GERMLLOYD) |
13866-15 |
Certificate no. (cULus) |
E316369 |
Connector standard |
IEC 60603-7-51 |
IP protection classes |
IEC 60529 |
UL standard for communication accessories |
UL 1863 |
Connector standard |
IEC 60603-7-51 |
Generic communication cable facilities |
ANSI / TIA / EIA-568-B.2-10, DIN EN 61918 Draft 02.2007, EN 50173-1:2007, ISO / IEC 11801:2002, ISO / IEC 24702:2006 |
IP protection classes |
IEC 60529 |
UL standard for communication accessories |
UL 1863 |
ETIM 6.0 |
EC001121 |
ETIM 7.0 |
EC001121 |
ECLASS 9.0 |
27-44-03-90 |
ECLASS 9.1 |
27-44-03-90 |
ECLASS 10.0 |
27-44-03-90 |
ECLASS 11.0 |
27-44-03-90 |
Approvals |
|
ROHS |
Conform |
UL File Number Search |
E316369
|
|
Order No.:
1962850000
Type:
IE-BI-RJ45-FJ-A
Delivery date on request
|
Version:
RJ45 insert socket, Connector for base, TIA-568A
|
|
|
|
Order No.:
1963840000
Type:
IE-BI-RJ45-FJ-B
Stock article
|
Version:
RJ45 insert socket, Connector for base, TIA-568B
|
|
|
|
Order No.:
1962840000
Type:
IE-BI-RJ45-C
Stock article
|
Version:
RJ45 insert socket, Bulkhead inserts coupler
|
|
|
|
|