PCB plug-in connector, female plug, 5.08 mm, Number of poles: 5, 270°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
Order No.
1947040000
Type
BLZP 5.08HC/05/270LH SN OR BX
GTIN (EAN)
4032248622801
Qty.
48 pc(s).
Product data
IEC: 400 V / 23 A / 0.2 - 4 mm² UL: 300 V / 20 A / AWG 26 - AWG 12
Packaging
Box
Delivery status
Discontinued
Available until
2014-05-20
Availability
Delivery date on request
Dimensions and weights
Depth
29.5 mm
Depth (inches)
1.161 inch
Height
17.7 mm
Height (inches)
0.697 inch
Net weight
9.94 g
Width
35.22 mm
Width (inches)
1.387 inch
System Parameters
Product family
OMNIMATE Signal - series BL/SL 5.08
Type of connection
Field connection
Wire connection method
Clamping yoke connection
Pitch in mm (P)
5.08 mm
Pitch in inches (P)
0.2 inch
Conductor outlet direction
270°
Number of poles
5
L1 in mm
20.32 mm
L1 in inches
0.8 inch
Number of rows
1
Pin series quantity
1
Rated cross-section
4 mm²
Touch-safe protection acc. to DIN VDE 57 106
Safe from finger touch
Volume resistance
≤5 mΩ
Can be coded
Yes
Stripping length
7 mm
Clamping screw
M 2.5
Screwdriver blade
0.6 x 3.5, PH 1, PZ 1
Screwdriver blade standard
DIN 5264, ISO 8764/2-PH, ISO 8764/2-PZ
Plugging cycles
25
Plugging force/pole, max.
10 N
Pulling force/pole, max.
9 N
Tightening torque
Torque type
Wire connection
Usage information
Tightening torque
min.
0.4 Nm
max.
0.5 Nm
Material data
Insulating material
PBT
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
4...8 µm Sn hot-dip tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Conductors suitable for connection
Clamping range, min.
0.13 mm²
Clamping range, max.
4 mm²
Wire connection cross section AWG, min.
AWG 30
Wire connection cross section AWG, max.
AWG 12
Solid, min. H05(07) V-U
0.2 mm²
Solid, max. H05(07) V-U
4 mm²
Flexible, min. H05(07) V-K
0.2 mm²
Flexible, max. H05(07) V-K
4 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min.
0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max.
2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min.
0.2 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
4 mm²
Plug gauge in accordance with EN 60999 a x b; ø
2.8 mm x 2.4 mm
Reference text
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
23 A
Rated current, max. number of poles (Tu=20°C)
18 A
Rated current, min. number of poles (Tu=40°C)
21 A
Rated current, max. number of poles (Tu=40°C)
16 A
Rated voltage for surge voltage class / pollution degree II/2
400 V
Rated voltage for surge voltage class / pollution degree III/2
320 V
Rated voltage for surge voltage class / pollution degree III/3
250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
4 kV
Short-time withstand current resistance
3 x 1s with 120 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
200039-1121690
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group C / CSA)
50 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
20 A
Rated current (Use group D / CSA)
20 A
Wire cross-section, AWG, min.
AWG 30
Wire cross-section, AWG, max.
AWG 12
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
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
20 A
Rated current (Use group D / UL 1059)
10 A
Wire cross-section, AWG, min.
AWG 26
Wire cross-section, AWG, max.
AWG 12
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
0
VPE width
0
VPE height
0
Type tests
Test: Durability of markings
Standard
DIN EN 61984 section 7.3.2 / 09.02 taking pattern from DIN EN 60068-2-70 / 07.96
Test
mark of origin, rated voltage, rated cross-section, type of material
Evaluation
available
Test
durability
Evaluation
passed
Test: Misengagement (Non-interchangeability)
Standard
DIN EN 60512-13-5 / 11.06, IEC 60512-13-5 / 02.06
Test
180° turned with coding elements
Evaluation
passed
Test
visual examination
Evaluation
passed
Test: Clampable cross section
Standard
DIN EN 60999-1 section 7 and 9.1 / 12.00, DIN EN 60947-1 section 8.2.4.5.1 / 12.02
Conductor type
Type of conductor and conductor cross-section
solid 0.2 mm²
Type of conductor and conductor cross-section
stranded 0.2 mm²
Type of conductor and conductor cross-section
solid 2.5 mm²
Type of conductor and conductor cross-section
stranded 2.5 mm²
Type of conductor and conductor cross-section
AWG 26/1
Type of conductor and conductor cross-section
AWG 26/19
Evaluation
passed
Test for damage to and accidental loosening of conductors
Standard
DIN EN 60999-1 section 9.4 / 12.00
Requirement
0.2 kg
Conductor type
Type of conductor and conductor cross-section
AWG 26/1
Type of conductor and conductor cross-section
AWG 26/19
Evaluation
passed
Requirement
0.3 kg
Conductor type
Type of conductor and conductor cross-section
solid 0.5 mm²
Type of conductor and conductor cross-section
stranded 0.5 mm²
Evaluation
passed
Requirement
0.9 kg
Conductor type
Type of conductor and conductor cross-section
AWG 12/1
Type of conductor and conductor cross-section
AWG 12/19
Evaluation
passed
Pull-out test
Standard
DIN EN 60999-1 section 9.5 / 12.00
Requirement
≥10 N
Conductor type
Type of conductor and conductor cross-section
AWG 26/1
Type of conductor and conductor cross-section
AWG 26/19
Evaluation
passed
Requirement
≥20 N
Conductor type
Type of conductor and conductor cross-section
H05V-U0.5
Type of conductor and conductor cross-section
H05V-K0.5
Evaluation
passed
Requirement
≥60 N
Conductor type
Type of conductor and conductor cross-section
H07V-U4.0
Type of conductor and conductor cross-section
H07V-K4.0
Type of conductor and conductor cross-section
AWG 12/1
Type of conductor and conductor cross-section
AWG 12/19
Evaluation
passed
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional colours on request
Gold-plated contact surfaces on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and average humidity 70%, 36 months
The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional colours on request
Gold-plated contact surfaces on request
Rated current related to rated cross-section & min. No. of poles.
Wire end ferrule without plastic collar to DIN 46228/1
Wire end ferrule with plastic collar to DIN 46228/4
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and average humidity 70%, 36 months