SAIL-M5BW-4P-5.0U
         

Icon
Icon
Icon
 

General ordering data

Type SAIL-M5BW-4P-5.0U
Order No. 1873270500
Version Sensor/actuator line, One end without connector, M5, Number of poles : 4, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: Yes
GTIN (EAN) 4032248479979
Qty. 1 pc(s).
Availability Delivery date on request

Dimensions and weights

Net weight 84 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Technical specifications for cable

Number of poles 4
Core cross-section 0.25 mm²
Outside diameter 4 mm ± 0.2 mm
Cable length 5 m
Shielded No
Insulation PVC
Colour coding blue, black, brown, white
Sheath material PUR
Sheathing colour black
Halogen Yes
Temperature range, moving -5...70 °C
Temperature range, stationary -25...70 °C
Suitable for cable carriers No
Torsion resistance 360 °/m
Bending radius, min., stationary 5 x cable diameter
Bending radius, min., moving 10 x cable diameter
Resistant to welding beads No
Configurable cable length No

General technical data

Version Socket, angled
Connection thread M5
Protection degree IP67, when screwed in
Contact surface Gold-plated
LED No
Rated voltage 60 V
Rated current 1 A
Insulation strength 108 Ω
Temperature range of housing -25…+80 °C
jumpered No

Downloads

Brochure/Catalogue
Engineering Data EPLAN, WSCAD

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
eClass 9.0 27-06-03-11
eClass 9.1 27-06-03-11
eClass 10.0 27-06-03-11
UNSPSC 26-12-16-13

Approvals

Approvals EAC
ROHS Conform

Related products

Cable length:
Cable length: 1.5 m
Type: SAIL-M5BW-4P-1.5U
Order No.: 1873270150
Delivery date on request
Version:
Sensor/actuator line, One end without connector, M5, Number of poles : 4, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: Yes
 
Cable length: 10 m
Type: SAIL-M5BW-4P-10U
Order No.: 1873271000
Delivery date on request
Version:
Sensor/actuator line, One end without connector, M5, Number of poles : 4, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: Yes