Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB terminals and connectors
Enclosure systems and components
Contactless Connectivity
Cable entry systems and components
Cord sets, patchcords and cables
PLC interfaces and migration solutions
Service interfaces
Distribution boxes
OMNIMATE 4.0
OMNIMATE Data PCB connectors
PCB terminals - OMNIMATE Signal
PCB connectors - OMNIMATE Signal
PCB terminals - OMNIMATE Power
PCB connectors - OMNIMATE Power
Feedthrough terminals for devices - OMNIMATE Power
PCB circular connectors - IP67
Pitch 1.27mm (0,05 inch) - Board-to-Board connectors
Pitch 2.50mm (0.098 inch) - Series BL/SL 2.50
Pitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-row
Pitch 3.50 mm (0.138 inch) - Series BL/SL 3.50
Pitch 3.81 mm (0.150 inch) - Series BC/SC 3.81
Pitch 5.00 mm (0.197 inch) - Series BL/SL 5.00
Pitch 5.08 mm (0.200 inch) - Series BL/SL 5.08
Pitch 7.50 mm (0.295 inch) - Series BL/SL 7.50
Rectangular plug-in connectors - Series RSV
Accessories
Male headers - THR solder connection
Male headers - solder connection
Through panel male headers - flat-blade & solder connection
Male plugs - clamping yoke screw connection
Male plugs - clamping yoke screw connection - rail mounting
Male plug, PUSH IN spring connection
Male plugs - TOP screw connection
Female plugs - clamping yoke screw connection
Female plug, PUSH IN spring connection
Female plugs - TOP screw connection
Female plugs - crimp connection
Female headers - solder connection
BLL 5.08
BLL 5.08/90
BLL 5.08/90FI
BLL 5.08/180
BLL 5.08/180B
BLL 5.08/09/90FI 3.2SN OR BX
General ordering data
Version
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 9, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.
1843820000
Type
BLL 5.08/09/90FI 3.2SN OR BX
GTIN (EAN)
4032248355570
Qty.
30 pc(s).
Product data
IEC: 400 V / 23 A UL: 300 V / 15 A
Packaging
Box
Availability
Delivery date on request
Dimensions and weights
Net weight
11.267 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
System specifications
Product family
OMNIMATE Signal - series BL/SL 5.08
Type of connection
Board connection
Mounting onto the PCB
THT solder connection
Pitch in mm (P)
5.08 mm
Pitch in inches (P)
0.2 inch
Outgoing elbow
90°
Number of poles
9
Number of solder pins per pole
2
Solder pin length (l)
3.2 mm
Solder pin length tolerance
+0.1 / -0.3 mm
Solder pin dimensions
0.4 x 1.00 mm
Solder eyelet hole diameter (D)
1.3 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
L1 in mm
40.64 mm
L1 in inches
1.6 inch
Number of rows
1
Pin series quantity
1
Touch-safe protection acc. to DIN VDE 57 106
Safe from finger touch
Volume resistance
≤5 mΩ
Can be coded
Yes
Plugging cycles
25
Plugging force/pole, max.
5 N
Pulling force/pole, max.
5 N
Material data
Insulating material
PBT GF
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
Layer structure of solder connection
4...6 µm Sn hot-dip tinned
Layer structure of plug contact
4...6 µm Sn hot-dip tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
23 A
Rated current, max. number of poles (Tu=20°C)
16 A
Rated current, min. number of poles (Tu=40°C)
20 A
Rated current, max. number of poles (Tu=40°C)
14 A
Rated voltage for surge voltage class / pollution degree II/2
400 V
Rated voltage for surge voltage class / pollution degree III/2
320 V
Rated voltage for surge voltage class / pollution degree III/3
250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
4 kV
Short-time withstand current resistance
3 x 1s with 120 A
Rated data acc. to CSA
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
15 A
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
15 A
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
42 mm
VPE width
70 mm
VPE height
170 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional colours on request
Gold-plated contact surfaces on request
Rated current related to rated cross-section & min. No. of poles.
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and average humidity 70%, 36 months
Downloads
Approval/Certificate/Document of Conformity
Brochure/Catalogue
Engineering Data
EPLAN, WSCAD
Classifications
ETIM 6.0
EC002637
ETIM 7.0
EC002637
ECLASS 9.0
27-44-04-02
ECLASS 9.1
27-44-04-02
ECLASS 10.0
27-44-04-02
ECLASS 11.0
27-46-02-01
Approvals
Approvals
ROHS
Conform
UL File Number Search
E60693
Order No.:
1843750000
Type:
BLL 5.08/02/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843760000
Type:
BLL 5.08/03/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 3, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843770000
Type:
BLL 5.08/04/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843780000
Type:
BLL 5.08/05/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 5, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843790000
Type:
BLL 5.08/06/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843800000
Type:
BLL 5.08/07/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 7, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843810000
Type:
BLL 5.08/08/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843830000
Type:
BLL 5.08/10/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843840000
Type:
BLL 5.08/11/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 11, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843850000
Type:
BLL 5.08/12/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843860000
Type:
BLL 5.08/13/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 13, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843870000
Type:
BLL 5.08/14/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 14, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843880000
Type:
BLL 5.08/15/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 15, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843890000
Type:
BLL 5.08/16/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843900000
Type:
BLL 5.08/17/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 17, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843910000
Type:
BLL 5.08/18/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843920000
Type:
BLL 5.08/19/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 19, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843930000
Type:
BLL 5.08/20/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843940000
Type:
BLL 5.08/21/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 21, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843950000
Type:
BLL 5.08/22/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 22, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843960000
Type:
BLL 5.08/23/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 23, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843970000
Type:
BLL 5.08/24/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 24, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Version
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 9, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.
1843820000
Type
BLL 5.08/09/90FI 3.2SN OR BX
GTIN (EAN)
4032248355570
Qty.
30 pc(s).
Product data
IEC: 400 V / 23 A UL: 300 V / 15 A
Packaging
Box
Availability
Delivery date on request
REACH SVHC
Lead 7439-92-1
Product family
OMNIMATE Signal - series BL/SL 5.08
Type of connection
Board connection
Mounting onto the PCB
THT solder connection
Pitch in mm (P)
5.08 mm
Pitch in inches (P)
0.2 inch
Outgoing elbow
90°
Number of poles
9
Number of solder pins per pole
2
Solder pin length (l)
3.2 mm
Solder pin length tolerance
+0.1 / -0.3 mm
Solder pin dimensions
0.4 x 1.00 mm
Solder eyelet hole diameter (D)
1.3 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
L1 in mm
40.64 mm
L1 in inches
1.6 inch
Number of rows
1
Pin series quantity
1
Touch-safe protection acc. to DIN VDE 57 106
Safe from finger touch
Volume resistance
≤5 mΩ
Can be coded
Yes
Plugging cycles
25
Plugging force/pole, max.
5 N
Pulling force/pole, max.
5 N
Insulating material
PBT GF
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
Layer structure of solder connection
4...6 µm Sn hot-dip tinned
Layer structure of plug contact
4...6 µm Sn hot-dip tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
23 A
Rated current, max. number of poles (Tu=20°C)
16 A
Rated current, min. number of poles (Tu=40°C)
20 A
Rated current, max. number of poles (Tu=40°C)
14 A
Rated voltage for surge voltage class / pollution degree II/2
400 V
Rated voltage for surge voltage class / pollution degree III/2
320 V
Rated voltage for surge voltage class / pollution degree III/3
250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
4 kV
Short-time withstand current resistance
3 x 1s with 120 A
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group D / CSA)
300 V
Rated current (Use group B / CSA)
15 A
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
15 A
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
42 mm
VPE width
70 mm
VPE height
170 mm
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional colours on request
Gold-plated contact surfaces on request
Rated current related to rated cross-section & min. No. of poles.
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and average humidity 70%, 36 months
Approval/Certificate/Document of Conformity
Brochure/Catalogue
Engineering Data
EPLAN, WSCAD
ETIM 6.0
EC002637
ETIM 7.0
EC002637
ECLASS 9.0
27-44-04-02
ECLASS 9.1
27-44-04-02
ECLASS 10.0
27-44-04-02
ECLASS 11.0
27-46-02-01
Approvals
ROHS
Conform
UL File Number Search
E60693
Order No.:
1843750000
Type:
BLL 5.08/02/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843760000
Type:
BLL 5.08/03/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 3, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843770000
Type:
BLL 5.08/04/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843780000
Type:
BLL 5.08/05/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 5, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843790000
Type:
BLL 5.08/06/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 6, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843800000
Type:
BLL 5.08/07/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 7, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843810000
Type:
BLL 5.08/08/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843830000
Type:
BLL 5.08/10/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 10, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843840000
Type:
BLL 5.08/11/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 11, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843850000
Type:
BLL 5.08/12/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843860000
Type:
BLL 5.08/13/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 13, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843870000
Type:
BLL 5.08/14/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 14, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843880000
Type:
BLL 5.08/15/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 15, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843890000
Type:
BLL 5.08/16/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843900000
Type:
BLL 5.08/17/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 17, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843910000
Type:
BLL 5.08/18/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843920000
Type:
BLL 5.08/19/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 19, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843930000
Type:
BLL 5.08/20/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843940000
Type:
BLL 5.08/21/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 21, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843950000
Type:
BLL 5.08/22/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 22, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843960000
Type:
BLL 5.08/23/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 23, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No.:
1843970000
Type:
BLL 5.08/24/90FI 3.2SN OR BX
Colour:
orange
Delivery date on request
Version:
PCB plug-in connector, female header, Inverted flange, THT solder connection, 5.08 mm, Number of poles: 24, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box