PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 36, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
Order No.
1795350000
Type
S2L-SMT 3.50/36/180LF 3.5SN BK BX
GTIN (EAN)
4032248232864
Qty.
24 pc(s).
Product data
IEC: 160 V / 10 A UL: 150 V / 10 A
Packaging
Box
Availability
Delivery date on request
Dimensions and weights
Depth
10.8 mm
Depth (inches)
0.425 inch
Height
14.3 mm
Height (inches)
0.563 inch
Height of lowest version
14.2 mm
Net weight
11 g
Width
70 mm
Width (inches)
2.756 inch
System specifications
Product family
OMNIMATE Signal - series B2L/S2L 3.50 - 2-row
Type of connection
Board connection
Mounting onto the PCB
THT/THR solder connection
Pitch in mm (P)
3.5 mm
Pitch in inches (P)
0.138 inch
Outgoing elbow
180°
Number of poles
36
Number of solder pins per pole
1
Solder pin length (l)
3.5 mm
Solder pin dimensions
d = 1.0 mm, Octagonal
Solder eyelet hole diameter (D)
1.3 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
Outside diameter of solder pad
2.1 mm
Template aperture diameter
1.9 mm
L1 in mm
59.5 mm
L1 in inches
2.343 inch
Number of rows
2
Pin series quantity
2
Touch-safe protection acc. to DIN VDE 57 106
Safe from back-of-hand touch
Touch-safe protection acc. to DIN VDE 0470
IP 10
Can be coded
Yes
Plugging force/pole, max.
3 N
Pulling force/pole, max.
6 N
Material data
Insulating material
LCP GF
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
IIIb
Comparative Tracking Index (CTI)
≥ 175
Moisture Level (MSL)
1
UL 94 flammability rating
V-0
Contact material
Copper alloy
Contact surface
tinned
Layer structure of solder connection
2...3 µm Ni / 5...7 µm Sn
Layer structure of plug contact
2...5 µm Sn / 1...3 µm Ni
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-30 °C
Temperature range, installation, max.
100 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
10 A
Rated current, max. number of poles (Tu=20°C)
10 A
Rated current, min. number of poles (Tu=40°C)
9 A
Rated current, max. number of poles (Tu=40°C)
8.5 A
Rated voltage for surge voltage class / pollution degree II/2
160 V
Rated voltage for surge voltage class / pollution degree III/2
125 V
Rated voltage for surge voltage class / pollution degree III/3
50 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
1.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
1.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
2.5 kV
Short-time withstand current resistance
3 x 1s with 77 A
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
200039-1176845
Rated voltage (Use group B / CSA)
50 V
Rated voltage (Use group C / CSA)
50 V
Rated voltage (Use group D / CSA)
150 V
Rated current (Use group B / CSA)
5 A
Rated current (Use group C / CSA)
9.5 A
Rated current (Use group D / CSA)
9.5 A
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
150 V
Rated voltage (Use group C / UL 1059)
50 V
Rated current (Use group B / UL 1059)
10 A
Rated current (Use group C / UL 1059)
10 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
338 mm
VPE width
130 mm
VPE height
14 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional colours on request
Gold-plated contact surfaces on request
Spacing between rows: see hole layout
Rated current related to rated cross-section & min. No. of poles.
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and average humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Additional colours on request
Gold-plated contact surfaces on request
Spacing between rows: see hole layout
Rated current related to rated cross-section & min. No. of poles.
P on drawing = pitch
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Long term storage of the product with average temperature of 50 °C and average humidity 70%, 36 months