Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HD 24 MC
         

Icon
Icon
Icon
Icon
 

Approvals

ROHS Conform

General ordering data

Version HDC insert, Male, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
Order No. 1650870000
Type HDC HD 24 MC
GTIN (EAN) 4008190299477
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-03-30
Alternative product 1651170000

Dimensions and weights

Height 39.5 mm
Height (inches) 1.555 inch
Width 34 mm
Width (inches) 1.339 inch
Length 64 mm
Length (inches) 2.52 inch
Net weight 50 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Ammonia, watery
Chemical resistance Conditionally resistant
Substance Petrol
Chemical resistance Resistant
Substance Benzene
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Conditionally resistant
Substance Acetic acid, concentrated
Chemical resistance Resistant
Substance Potassium hydroxide
Chemical resistance Conditionally resistant
Substance Methanol
Chemical resistance Conditionally resistant
Substance Motor oil
Chemical resistance Conditionally resistant
Substance Lye, diluted
Chemical resistance Resistant
Substance Hydrochlorofluorocarbons
Chemical resistance Conditionally resistant
Substance Outdoor use
Chemical resistance Conditionally resistant

Dimensions

Height of plug 39.5 mm
Total length base 64 mm
Width 34 mm

General data

BG 4
Colour beige
Conductor cross-section 2.5 mm²
Free from halogens true
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 24
Plugging cycles, gold ≥ 500
Plugging cycles, silver ≥ 500
Pollution severity 3
Rated current (DIN EN 61984) 10 A
Rated current (UR)
Wire connection cross section AWG AWG 14
Rated current 10 A
Wire connection cross section AWG AWG 16
Rated current 7 A
Wire connection cross section AWG AWG 18
Rated current 7 A
Wire connection cross section AWG AWG 20
Rated current 2.75 A
Wire connection cross section AWG AWG 22
Rated current 2.75 A
Wire connection cross section AWG AWG 24
Rated current 2.75 A
Rated current (cUR)
Wire connection cross section AWG AWG 14
Rated current 10 A
Wire connection cross section AWG AWG 16
Rated current 7 A
Wire connection cross section AWG AWG 18
Rated current 7 A
Wire connection cross section AWG AWG 20
Rated current 2.75 A
Wire connection cross section AWG AWG 22
Rated current 2.75 A
Wire connection cross section AWG AWG 24
Rated current 2.75 A
Rated impulse voltage (DIN EN 61984) 4 kV
Rated voltage (DIN EN 61984) 250 V
Rated voltage according to UL/CSA 600 V AC/DC
Series HD
Size 4
Type Male
Type of connection Crimp connection
UL 94 flammability rating V-0
Volume resistance ≤4 mΩ

Connection data PE

Blade size, slotted (PE connection) SD 0.6 x 3.5, SD 0.8 x 4.0
Connection type PE Screw connection
Fixing screw M 4
Rated cross-section 2.5 mm²
Stripping length PE connection 10 mm
Tightening torque, max. PE connection 1.5 Nm
Tightening torque, min. PE connection 1.2 Nm
Wire cross section, AWG (PE), max. AWG 14
Wire cross section, AWG (PE), min. AWG 20

Version

BG 4
Conductor cross-section, max. 2.5 mm²
Conductor cross-section, min. 0.14 mm²
Material Copper alloy
Size 4
Stripping length, rated connection 8 mm
Type of connection Crimp connection
Volume resistance ≤4 mΩ
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire cross-section, solid, min. 0.5 mm²

Downloads

Eplan Data Portal Eplan data
Technical Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ETIM 10.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05
ECLASS 14.0 27-44-02-05
ECLASS 15.0 27-44-02-05

Related products

Order No.: 1650890000
Type: HDC HD 24 FC
Version:
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
Delivery status:
This article will no longer be available in the future.