Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
STV S 10 SB   Product is no longer available
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, female plug, 7.00 mm, Number of poles: 10, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
Order No. 1612200000
Type STV S 10 SB
GTIN (EAN) 4008190198916
Qty. 10 pc(s).
Product data IEC: 1000 V / 32 A / 0.5 - 4 mm²
UL: 600 V / 25 A / AWG 22 - AWG 12
Packaging Box
Delivery status This article will no longer be available in the future.
Available until 2022-12-31

Dimensions and weights

Depth 30.2 mm
Depth (inches) 1.189 inch
Height 21.4 mm
Height (inches) 0.843 inch
Net weight 39.198 g

System Parameters

Product family OMNIMATE Power - series STV
Type of connection Field connection
Wire connection method Clamping yoke connection
Pitch in mm (P) 7 mm
Pitch in inches (P) 0.276 "
Conductor outlet direction 180°
Number of poles 10
L1 in mm 63 mm
L1 in inches 2.48 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP 20
Volume resistance 1.80 mΩ
Can be coded Yes
Stripping length 9 mm
Tightening torque, min. 0.5 Nm
Tightening torque, max. 0.6 Nm
Clamping screw M 3
Screwdriver blade 0.6 x 3.5
Screwdriver blade standard DIN 5264
Plugging cycles 25

Material data

Insulating material PA
Colour Pebble grey
Colour chart (similar) RAL 7032
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface silver-plated
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.32 mm²
Clamping range, max. 4 mm²
Wire connection cross section AWG, min. AWG 22
Wire connection cross section AWG, max. AWG 12
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 4 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 4 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 4 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.8 mm x 2.2 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H2,5/15D BL
Cross-section for conductor connection
Type fine-wired
nominal 4 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H4,0/18D GR
Stripping length
nominal 9 mm
Recommended wire-end ferrule H4,0/9
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 32 A
Rated current, max. number of poles (Tu=20°C) 28 A
Rated current, min. number of poles (Tu=40°C) 32 A
Rated current, max. number of poles (Tu=40°C) 24 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 500 V
Rated voltage for surge voltage class / pollution degree III/3 500 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 6 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 6 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV
Short-time withstand current resistance 3 x 1s with 340 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 12400-343
Wire cross-section, AWG, min. AWG 20
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E92202
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1977

Institute (UR) icon
Certificate No. (UR) E92202
Reference to approval values Specifications are maximum values, details - see approval certificate.
Rated voltage (UL 1977) (obsolete) 600 V
Rated current (UL 1977) (obsolete) 25 A
AWG-conductor, min. (UL 1977) 22
AWG-conductor, max. (UL 1977) 12

Packing

Packaging Box
VPE length 131 mm
VPE width 108 mm
VPE height 67 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Crimp form A for wire end ferrules with PZ 6/5 crimping tool are recommended for the largest cable sizes.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-02-02
ECLASS 13.0 27-46-02-02

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E92202