Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DFFC 0.22-0.35 SN E
         

Icon
Icon
Icon
 

Approvals

ROHS Conform

General ordering data

Version PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 0.35 mm²
Order No. 1604250000
Type DFFC 0.22-0.35 SN E
GTIN (EAN) 4008190042905
Qty. 250 pc(s).
Product data  
Packaging Box

Dimensions and weights

Depth 18.8 mm
Depth (inches) 0.74 inch
Height 5.7 mm
Height (inches) 0.224 inch
Width 4.3 mm
Width (inches) 0.169 inch
Net weight 0.3 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Colour No
Colour chart (similar) -
Contact base material Copper alloy
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.22 mm²
Clamping range, max. 0.35 mm²
Wire connection cross section AWG, min. AWG 24
Wire connection cross section AWG, max. AWG 22
Stranded, min. H07V-R 0.25 mm²
Stranded, max. H07V-R 0.35 mm²
Flexible, min. H05(07) V-K 0.25 mm²
Flexible, max. H05(07) V-K 0.35 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 0 mm²

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated impulse voltage for surge voltage class/ pollution degree III/2 0 kV
Short-time withstand current resistance 3 x 1s with 120 A

Packing

Packaging Box
VPE length 97 mm
VPE width 89 mm
VPE height 40 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002943
ETIM 7.0 EC002943
ETIM 8.0 EC002943
ETIM 9.0 EC002943
ETIM 10.0 EC002943
ECLASS 9.0 27-44-04-92
ECLASS 9.1 27-44-04-92
ECLASS 10.0 27-44-04-92
ECLASS 11.0 27-46-04-03
ECLASS 12.0 27-46-04-03
ECLASS 13.0 27-46-04-03
ECLASS 14.0 27-46-04-03
ECLASS 15.0 27-46-04-03

Related products

Order No.: 1604230000
Colour: No
Type: DFFC 0.22-0.35 SN 3000
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 0.35 mm²
 
Order No.: 1625520000
Colour: No
Type: DFFC 0.5-1.0 AG 3000
Version:
PCB plug-in connector, Crimp contact, Contact, Ag (silver), Max. clamping range : 1 mm²
 
Order No.: 1480000000
Colour: No
Type: DFFC 0.5-1.0 SN 3000
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 1 mm²
 
Order No.: 1567060000
Colour: No
Type: DFFC 0.5-1.0 SN E
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 1 mm²
 
Order No.: 1625500000
Colour: No
Type: DFFC 1.5-2.5 AG 2500
Version:
PCB plug-in connector, Crimp contact, Contact, Ag (silver), Max. clamping range : 2.5 mm²
 
Order No.: 1480100000
Colour: No
Type: DFFC 1.5-2.5 SN 2500
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 2.5 mm²
 
Order No.: 1567070000
Colour: No
Type: DFFC 1.5-2.5 SN E
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 2.5 mm²