English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
SL 5.00/19/180 3.2SN OR BX
         
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 19, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
Order No. 1581490000
Type SL 5.00/19/180 3.2SN OR BX
GTIN (EAN) 4008190086701
Qty. 20 pc(s).
Product data IEC: 400 V / 18 A
UL: 300 V / 15 A
Packaging Box
Availability Delivery date on request

Dimensions and weights

Depth 8.4 mm
Depth (inches) 0.331 inch
Height 15.2 mm
Height (inches) 0.598 inch
Height of lowest version 12 mm
Net weight 7.3 g
Width 95 mm
Width (inches) 3.74 inch

System specifications

Product family OMNIMATE Signal - series BL/SL 5.00
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 5 mm
Pitch in inches (P) 0.197 inch
Outgoing elbow 180°
Number of poles 19
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin length tolerance +0.1 / -0.2 mm
Solder pin dimensions d = 1.2 mm, Octagonal
Solder pin dimensions = d tolerance 0 / -0,03 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 90 mm
L1 in inches 3.543 inch
Number of rows 1
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch, plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged
Volume resistance ≤5 mΩ
Can be coded Yes
Plugging cycles 25
Plugging force/pole, max. 10 N
Pulling force/pole, max. 8 N

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
Insulating material group IIIa
Comparative Tracking Index (CTI) ≥ 200
Insulation strength ≥ 108 Ω
UL 94 flammability rating V-0
Contact material CuSn
Contact surface tinned
Layer structure of solder connection 1...3 µm Ni / 2...4 µm Sn matt
Layer structure of plug contact 1...3 µm Ni / 2...4 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 18 A
Rated current, max. number of poles (Tu=20°C) 14.5 A
Rated current, min. number of poles (Tu=40°C) 15 A
Rated current, max. number of poles (Tu=40°C) 12 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Short-time withstand current resistance 3 x 1s with 120 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 15 A
Rated current (Use group D / CSA) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 15 A
Rated current (Use group D / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 39 mm
VPE width 91 mm
VPE height 128 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional colours on request
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Long term storage of the product with average temperature of 50 °C and average humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01

Approvals

Approvals CSA EAC UR
ROHS Conform
UL File Number Search E60693

Related products

Colour:
Order No.: 1537730000
Type: SL 5.00/02/180 3.2SN GN BX
Colour: Pale green
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 2, 180°, Solder pin length (l): 3.2 mm, tinned, Pale green, Box
 
Order No.: 1537740000
Type: SL 5.00/03/180 3.2SN GN BX
Colour: Pale green
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 3, 180°, Solder pin length (l): 3.2 mm, tinned, Pale green, Box
 
Order No.: 1111480000
Type: SL 5.00/04/180 3.2SN BK BX
Colour: black
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 4, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1111490000
Type: SL 5.00/05/180 3.2SN BK BX
Colour: black
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1111500000
Type: SL 5.00/06/180 3.2SN BK BX
Colour: black
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 6, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
 
Order No.: 1410340000
Type: SL 5.00/14/180 3.2SN GN BX
Colour: Pale green
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 14, 180°, Solder pin length (l): 3.2 mm, tinned, Pale green, Box
 
Order No.: 1581320000
Type: SL 5.00/02/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 2, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581330000
Type: SL 5.00/03/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 3, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581340000
Type: SL 5.00/04/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 4, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581350000
Type: SL 5.00/05/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581360000
Type: SL 5.00/06/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 6, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581370000
Type: SL 5.00/07/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 7, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581380000
Type: SL 5.00/08/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 8, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581390000
Type: SL 5.00/09/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 9, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581400000
Type: SL 5.00/10/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 10, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581410000
Type: SL 5.00/11/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 11, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581420000
Type: SL 5.00/12/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 12, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581430000
Type: SL 5.00/13/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 13, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581440000
Type: SL 5.00/14/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 14, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581450000
Type: SL 5.00/15/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 15, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581460000
Type: SL 5.00/16/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 16, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581470000
Type: SL 5.00/17/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 17, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581480000
Type: SL 5.00/18/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 18, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581500000
Type: SL 5.00/20/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 20, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581510000
Type: SL 5.00/21/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 21, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581520000
Type: SL 5.00/22/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 22, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581530000
Type: SL 5.00/23/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 23, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
 
Order No.: 1581540000
Type: SL 5.00/24/180 3.2SN OR BX
Colour: orange
Delivery date on request
Version:
PCB plug-in connector, male header, open side, THT solder connection, 5.00 mm, Number of poles: 24, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box