RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
PROFINET cord sets
Ethernet/IP cord sets
EtherCat cord sets
Patchcords
Sensor-Actuator-Cable
CANopen/ DeviceNet cord sets
Railway cord sets
Power cord sets
PROFIBUS cord sets
Sub-Bus cord sets
Accessories
M8
M8 with plastic threaded ring
M12
M12 with plastic threaded ring
M12 with stainless-steel threaded ring
M16
M23
Car industry
Connecting line
One end without connector
Male (shielded)
Pin
Socket
Socket (shielded)
Socket with LED
Socket, clip-in
Angled
straight
3-pole
4-pole
5-pole
8-pole
PUR halogen-free, black (U)
Approvals
Approvals
ROHS
Conform
General ordering data
Version
Sensor/actuator line, One end without connector, M8, Number of poles : 8, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.
1555371000
Type
SAIL-M8BG-8-10U
GTIN (EAN)
4050118368758
Qty.
1 pc(s).
Dimensions and weights
Net weight
464 g
Environmental Product Compliance
RoHS Compliance Status
Compliant
REACH SVHC
Lead 7439-92-1
SCIP
ebf89fc8-a87f-4691-b87a-dfb9921774b4
Technical specifications for cable
Acceleration
5 m/s²
Bending cycles
1 mill.
Bending radius, min., moving
10 x cable diameter
Bending radius, min., stationary
5 x cable diameter
Cable length
10 m
Colour coding
blue, red, white, brown, green, yellow, grey, pink
Configurable cable length
No
Core cross-section
0.25 mm²
Core in accordance with UL AWM style
10493 (80 °C / 300 V)
Halogen
No
Insulation
PP
Irradiation crosslinked
No
Number of poles
8
Outer cladding in accordance with UL AWM style
20549 (80 °C / 300 V)
Outside diameter
5.9 mm ± 0.2 mm
Resistant to welding beads
No
Sheath material
PUR
Sheathing colour
black
Shielded
No
Speed
5 m/s
Suitable for cable carriers
Yes
Temperature range, moving
-25...80 °C
Temperature range, stationary
-40...80 °C
Torsion resistance
180 °/m
Welding spark resistance
No
General technical data
Coding
A-coded
Connection thread
M8
Contact surface
Gold-plated
Housing main material
PUR
Insulation strength
108 Ω
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP67, when screwed in, IP65, IP66
Rated current
2 A
Rated voltage
30 V
Temperature range of housing
-40 … +85 ° C
Threaded ring material
Brass, nickel-plated
Tightening torque
M12: 0.8 - 1.2 Nm
Version
Female socket, straight
jumpered
No
Electrical properties
Insulation strength
108 Ω
Rated current
2 A (8-pole) / 1.5 A (12-pole)
Rated voltage
30 V
General standards
Connector standard
IEC 61076-2-104
Standards
Connector standard
IEC 61076-2-104
Plug, left
Plug left
M8, IP67, female contact, straight, Plastic, unshielded
Plug, right
Plug right
free conductor end
Classifications
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
ETIM 10.0
EC001855
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ECLASS 10.0
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 15.0
27-06-03-11
Order No.:
1555370150
Type:
SAIL-M8BG-8-1.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 8, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.:
1555370300
Type:
SAIL-M8BG-8-3.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 8, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.:
1555370500
Type:
SAIL-M8BG-8-5.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 8, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Approvals
ROHS
Conform
Version
Sensor/actuator line, One end without connector, M8, Number of poles : 8, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.
1555371000
Type
SAIL-M8BG-8-10U
GTIN (EAN)
4050118368758
Qty.
1 pc(s).
RoHS Compliance Status
Compliant
REACH SVHC
Lead 7439-92-1
SCIP
ebf89fc8-a87f-4691-b87a-dfb9921774b4
Acceleration
5 m/s²
Bending cycles
1 mill.
Bending radius, min., moving
10 x cable diameter
Bending radius, min., stationary
5 x cable diameter
Cable length
10 m
Colour coding
blue, red, white, brown, green, yellow, grey, pink
Configurable cable length
No
Core cross-section
0.25 mm²
Core in accordance with UL AWM style
10493 (80 °C / 300 V)
Halogen
No
Insulation
PP
Irradiation crosslinked
No
Number of poles
8
Outer cladding in accordance with UL AWM style
20549 (80 °C / 300 V)
Outside diameter
5.9 mm ± 0.2 mm
Resistant to welding beads
No
Sheath material
PUR
Sheathing colour
black
Shielded
No
Speed
5 m/s
Suitable for cable carriers
Yes
Temperature range, moving
-25...80 °C
Temperature range, stationary
-40...80 °C
Torsion resistance
180 °/m
Welding spark resistance
No
Coding
A-coded
Connection thread
M8
Contact surface
Gold-plated
Housing main material
PUR
Insulation strength
108 Ω
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP67, when screwed in, IP65, IP66
Rated current
2 A
Rated voltage
30 V
Temperature range of housing
-40 … +85 ° C
Threaded ring material
Brass, nickel-plated
Tightening torque
M12: 0.8 - 1.2 Nm
Version
Female socket, straight
jumpered
No
Insulation strength
108 Ω
Rated current
2 A (8-pole) / 1.5 A (12-pole)
Rated voltage
30 V
Connector standard
IEC 61076-2-104
Connector standard
IEC 61076-2-104
Plug left
M8, IP67, female contact, straight, Plastic, unshielded
Plug right
free conductor end
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
ETIM 10.0
EC001855
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ECLASS 10.0
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 15.0
27-06-03-11
Order No.:
1555370150
Type:
SAIL-M8BG-8-1.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 8, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.:
1555370300
Type:
SAIL-M8BG-8-3.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 8, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.:
1555370500
Type:
SAIL-M8BG-8-5.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 8, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.