Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-VSBV-5.0U
         

Icon
 

General ordering data

Version Valve cable (assembled), One end without connector - valve plug, DIN design B (10 mm), M8 = none, Cable length: 5 m, PUR, black
Order No. 1525700500
Type SAIL-VSBV-5.0U
GTIN (EAN) 4050118331462
Qty. 1 pc(s).

Dimensions and weights

Net weight 177 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 2 Mio
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 5 m
Colour coding brown, blue, Green/yellow
Core cross-section 0.5 mm²
Halogen No
Insulation PP
Number of poles 3
Outside diameter 4.6 mm ± 0.2 mm
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 200 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -50...80 °C
Torsion resistance 0 °/m
Welding spark resistance No

General technical data

All valve plugs are fitted with protective circuits Varistor
Coding DIN design B (10 mm), M8 = none
Contact surface tinned
LED Yes
Protection degree IP67, when screwed in
Rated current 4 A
Rated voltage 24 V
Temperature range of housing -25…+80 °C
Version One end without connector - valve plug

Downloads

Engineering Data
Catalogues Calogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
ECLASS 9.0 27-06-03-12
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-12
ECLASS 11.0 27-06-03-12
ECLASS 12.0 27-06-03-12
ECLASS 13.0 27-06-03-12
ECLASS 14.0 27-06-03-12
ECLASS 15.0 27-06-03-12

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1525701000
Type: SAIL-VSBV-10U
Version:
Valve cable (assembled), One end without connector - valve plug, DIN design B (10 mm), M8 = none, Cable length: 10 m, PUR, black
 
Order No.: 1525731000
Type: SAIL-VSBV-180-10U
Version:
Valve cable (assembled), One end without connector - valve plug, DIN design B (10 mm), M8 = none, Cable length: 10 m, PUR, black
 
Order No.: 1525730500
Type: SAIL-VSBV-180-5.0U
Version:
Valve cable (assembled), One end without connector - valve plug, DIN design B (10 mm), M8 = none, Cable length: 5 m, PUR, black