Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5DS4VG0750A60A60-E
         

Icon
 

Approvals

Approvals CE UKCA
ROHS Conform

General ordering data

Version System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 75 m
Order No. 1522100750
Type IE-C5DS4VG0750A60A60-E
GTIN (EAN) 4050118464405
Qty. 1 pc(s).

Dimensions and weights

Length 75 m
Length (inches) 2,952.756 inch
Net weight 1,300 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70 °C
Installation temperature -40 °C...80 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Cable specific standards

Standard, additional standards UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly UL-Style 21694
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Standards

Standard, additional standards UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly UL-Style 21694
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Cable structure

Arrangement of wire cores Star-quad
Colour sequence or wires - wire pairs white, yellow, blue, orange
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing 4.05 mm
Filler As central element
Insulation PE
Insulation cross-section 1.5 mm
Material sheath PVC
Number of wires
Overlap of shielding braid 85 %
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.3 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.9 mm
Shielding SF/UTP
Shielding braid thickness 0.13 mm
Standard designations 2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN
Strands
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 5 Ω at 100MHz
Loop resistance 120 Ω/km
Operating voltage (UL rating) 600 V
Operating voltage, UL 600 V
Signal propagation time 5.3 ns/m
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Transfer impedance 20 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance good
Halogen Yes
Min. bending radius, once only 3.5 *diameter
Min. bending radius, repetitive 7.5 x cable diameter
Resistance to spread of flame in accordance with IEC 60332-1 / UL 1685

Plug, left

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Downloads

Approval/Certificate/Document of Conformity
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Related products

Length:
Connector right:
Length: 5 m
Connector left: RJ45 IP 20
Connector right: Open
Order No.: 2458910050
Type: IE-C5DS4VG0050A60XXX-E
Version:
System cable, RJ45 IP 20, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m
 
Length: 6 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100060
Type: IE-C5DS4VG0060A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 6 m
 
Length: 7.5 m
Connector left: RJ45 IP 20
Connector right: Open
Order No.: 2458910075
Type: IE-C5DS4VG0075A60XXX-E
Version:
System cable, RJ45 IP 20, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 7.5 m
 
Length: 9 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100090
Type: IE-C5DS4VG0090A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 9 m
 
Length: 15 m
Connector left: RJ45 IP 20
Connector right: Open
Order No.: 2458910150
Type: IE-C5DS4VG0150A60XXX-E
Version:
System cable, RJ45 IP 20, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 15 m
 
Length: 0.2 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100002
Type: IE-C5DS4VG0002A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.2 m
 
Length: 0.3 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100003
Type: IE-C5DS4VG0003A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.3 m
 
Length: 0.5 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100005
Type: IE-C5DS4VG0005A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.5 m
 
Length: 1 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100010
Type: IE-C5DS4VG0010A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m
 
Length: 1.5 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100015
Type: IE-C5DS4VG0015A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m
 
Length: 2 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100020
Type: IE-C5DS4VG0020A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m
 
Length: 2.5 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100025
Type: IE-C5DS4VG0025A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2.5 m
 
Length: 3 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100030
Type: IE-C5DS4VG0030A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 3 m
 
Length: 4 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100040
Type: IE-C5DS4VG0040A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 4 m
 
Length: 5 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100050
Type: IE-C5DS4VG0050A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m
 
Length: 7 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100070
Type: IE-C5DS4VG0070A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 7 m
 
Length: 7.5 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100075
Type: IE-C5DS4VG0075A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 7.5 m
 
Length: 10 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100100
Type: IE-C5DS4VG0100A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 10 m
 
Length: 15 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100150
Type: IE-C5DS4VG0150A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 15 m
 
Length: 20 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100200
Type: IE-C5DS4VG0200A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 20 m
 
Length: 25 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100250
Type: IE-C5DS4VG0250A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 25 m
 
Length: 30 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100300
Type: IE-C5DS4VG0300A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 30 m
 
Length: 35 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100350
Type: IE-C5DS4VG0350A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 35 m
 
Length: 40 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100400
Type: IE-C5DS4VG0400A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 40 m
 
Length: 45 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100450
Type: IE-C5DS4VG0450A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 45 m
 
Length: 50 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100500
Type: IE-C5DS4VG0500A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 50 m
 
Length: 55 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100550
Type: IE-C5DS4VG0550A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 55 m
 
Length: 60 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100600
Type: IE-C5DS4VG0600A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 60 m
 
Length: 65 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100650
Type: IE-C5DS4VG0650A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 65 m
 
Length: 70 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100700
Type: IE-C5DS4VG0700A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 70 m
 
Length: 80 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100800
Type: IE-C5DS4VG0800A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 80 m
 
Length: 90 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522100900
Type: IE-C5DS4VG0900A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 90 m
 
Length: 100 m
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Order No.: 1522101000
Type: IE-C5DS4VG1000A60A60-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 100 m