Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12G-12S2.0U
         

Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, M12, Number of poles : 12, 2 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No. 1484820200
Type SAIL-M12G-12S2.0U
GTIN (EAN) 4050118565195
Qty. 1 pc(s).

Dimensions and weights

Net weight 113 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 1 mill.
Bending radius, min., moving 12 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 2 m
Colour coding black, yellow, pink, grey / pink, green, white, blue, violet, brown, red, grey, red / blue
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Irradiation crosslinked No
Number of poles 12
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Sheath material PUR
Sheathing colour black
Shielded Yes
Speed 100 m/s
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C

General technical data

AF size 13 mm
Connection thread M12
Contact surface Gold-plated
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Protection degree IP65, IP66
Rated current 1.5 A
Rated voltage 30 V
Temperature range of housing -40 … +85 ° C
Threaded ring material Diecast zinc
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 30 V

General standards

Certificate no. (cULus) E307231

Plug, left

Plug left M12, A-coded, IP67, male contact, straight, Plastic, shielded

Plug, right

Plug right free conductor end

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11
ECLASS 15.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1484820500
Type: SAIL-M12G-12S5.0U
Version:
Sensor/actuator line, M12, Number of poles : 12, 5 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No