Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RSM-16 24VAC/DC 2CO S
         

Icon
 

Approvals

Approvals CE UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E141197

General ordering data

Version Interface, RSM, Screw connection
Order No. 1449310000
Type RSM-16 24VAC/DC 2CO S
GTIN (EAN) 4050118253481
Qty. 1 pc(s).

Dimensions and weights

Depth 71 mm
Depth (inches) 2.795 inch
Height 109 mm
Height (inches) 4.291 inch
Width 290 mm
Width (inches) 11.417 inch
Net weight 856.228 g

Temperatures

Storage temperature -40...60 °C
Operating temperature -25...50 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Rated data UL

Operating temperature UL, max. 25 °C
Operating temperature UL, min. 0 °C
Rated current IN 22.9 mA
Rated voltage AC UN (supply) 24 V
Rated voltage DC UN (supply) 24 V
Rated current (supply) 1 A
Rated voltage AC UN (input) 24 V
Rated voltage DC UN (input) 24 V
Rated voltage AC UN (output) 250 V
Rated current Imax (output) 4.6 A

General data

LED status display per relay green

Connection data

Connection (field side) LL2N 5.08 mm
Connection on control side LP 5.08 + plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pin, LL 5.08 mm

Rating data

Mechanical service life 30 x 106 switching cycles

Ratings data input

Input voltage 24 V AC ± 10%, 24 V DC ± 10%
Input current DC 22.9 mA / AC 13.9 mA

Ratings data output

Relay type RCL
Type of output Potential-free contact
Contact material AgNi 90/10
Rated voltage ≤ 250 V AC
Max. AC continuous current 5 A
Minimum contact current 0.1 A
Minimum contact voltage 5 V

Insulation coordination (EN50178)

Pollution severity level 2
Pulse voltage test (1,2/50μs) 6 kV
Insulation test voltage AC 1.2 kV

Insulation coordinates (EN50178)

Rated input insulation voltage <50 V AC
Rated output insulation voltage 250 V AC
Overvoltage category input/output III
Overvoltage category output/output III
Pollution severity level 2
Pulse voltage test (1,2/50μs) 6 kV
Insulation test voltage AC 1.2 kV
Clearance input/output ≥ 5.5 mm

Connection field

Clamping range, max. 6 mm²
Clamping range, min. 0.5 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Max. wire cross-section, AWG AWG 12
Min. wire cross-section, AWG AWG 26
Sleeve with plastic collar, max. 2.5 mm²
Solid, max. H05(07) V-U 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Stripping length 6 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection

Downloads

Approval/Certificate/Document of Conformity
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ETIM 10.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-24-22-16
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52
ECLASS 14.0 27-14-11-52
ECLASS 15.0 27-14-11-52

Related products

Order No.: 1448650000
Type: RSM-4 24V+ 2CO S
Version:
Interface, RSM, Screw connection
 
Order No.: 1448680000
Type: RSM-4 24V+ 2CO Z
Version:
Interface, RSM, Tension-clamp connection
 
Order No.: 1448740000
Type: RSM-4 24VAC/DC 2CO S
Version:
Interface, RSM, Screw connection
 
Order No.: 1448810000
Type: RSM-4 230VAC 2CO Z
Version:
Interface, RSM, Tension-clamp connection
 
Order No.: 1448930000
Type: RSM-8 24V+ 2CO S
Version:
Interface, RSM, Screw connection
 
Order No.: 1448950000
Type: RSM-8 24V+ 2CO Z
Version:
Interface, RSM, Tension-clamp connection
 
Order No.: 1449100000
Type: RSM-8I 24V+ 2CO S
Version:
Interface, RSM, Screw connection
 
Order No.: 1449030000
Type: RSM-8 24VAC/DC 2CO S
Version:
Interface, RSM, Screw connection
 
Order No.: 1449040000
Type: RSM-8 24VAC/DC 2CO Z
Version:
Interface, RSM, Tension-clamp connection
 
Order No.: 1448980000
Type: RSM-8 48V+ 2CO S
Version:
Interface, RSM, Screw connection
 
Order No.: 1449050000
Type: RSM-8 115VAC/DC 2CO S
Version:
Interface, RSM, Screw connection
 
Order No.: 1449170000
Type: RSM-16 12V+ 2CO S
Version:
Interface, RSM, Screw connection
 
Order No.: 1449190000
Type: RSM-16 12V+ 2CO Z
Version:
Interface, RSM, Tension-clamp connection
 
Order No.: 1449210000
Type: RSM-16 24V+ 2CO S
Version:
Interface, RSM, Screw connection
 
Order No.: 1449230000
Type: RSM-16 24V+ 2CO Z
Version:
Interface, RSM, Tension-clamp connection