Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
BHZ 5.00/04/90LH GGY/GGY
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector BHZ 5.00/04/90LH SN GGY/GGY BX cod. 02
Order No. 1372520000
Type BHZ 5.00/04/90LH GGY/GGY
GTIN (EAN) 4050118174229
Qty. 78 pc(s).
Product data IEC: 400 V / 10 A / 0.2 - 2.5 mm²
UL: 300 V / 10 A / AWG 26 - AWG 12
Packaging Box

Dimensions and weights

Depth 30.6 mm
Depth (inches) 1.205 inch
Height 14.5 mm
Height (inches) 0.571 inch
Width 22.1 mm
Width (inches) 0.87 inch
Length 0 mm
Net weight 9.24 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System Parameters

Product family OMNIMATE Housing - series CH20M
Type of connection Field connection
Wire connection method Clamping yoke connection
Pitch in mm (P) 5 mm
Pitch in inches (P) 0.197 "
Conductor outlet direction 90°
Number of poles 4
L1 in mm 15 mm
L1 in inches 0.591 "
Number of rows
Pin series quantity
Rated cross-section 2.5 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from back-of-hand touch
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Protection degree IP20
Can be coded Yes
Stripping length 8 mm
Tightening torque for screw flange, min. 0.4 Nm
Tightening torque for screw flange, max. 0.6 Nm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping screw M 2.5
Screwdriver blade 0.6 x 3.5
Screwdriver blade standard DIN 5264
Plugging cycles 25

Material data

Insulating material PA 66 GF 30
Colour Graphite grey
Colour chart (similar) RAL 7024
Insulating material group I
Comparative Tracking Index (CTI) 600 ≤ CTI
UL 94 flammability rating V-0
Contact material CuSn
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -40 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.13 mm²
Clamping range, max. 3.31 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 2.5 mm²
Stranded, min. H07V-R 0.2 mm²
Stranded, max. H07V-R 2 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.8 mm x 2.4 mm; 3.0 mm
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 10 A
Rated current, min. number of poles (Tu=40°C) 9 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Clearance, min. 3 mm
Creepage distance, min. 3.2 mm

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 50 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group C / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 50 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group C / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Material data

Comparative Tracking Index (CTI) 600 ≤ CTI
Insulating material PA 66 GF 30
Insulating material group I
UL 94 flammability rating V-0

General data

Colour Graphite grey
Colour chart (similar) RAL 7024
Protection degree IP20

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ETIM 10.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-02-02
ECLASS 13.0 27-46-02-02
ECLASS 14.0 27-46-02-02
ECLASS 15.0 27-46-02-02

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Colour:
Number of poles: 4
Order No.: 1069350000
Colour: black
Type: BHZ 5.00/04/90LH BK/BK
Version:
PCB plug-in connector Black release lever cod. 02
 
Number of poles: 4
Order No.: 1069380000
Colour: blue
Type: BHZ 5.00/04/90LH BK/BL
Version:
PCB plug-in connector Blue release lever cod. 02
 
Number of poles: 4
Order No.: 1421750000
Colour: Graphite grey
Type: BHZ 5.00/04/90LH BK/GGY
Version:
PCB plug-in connector BHZ 5.00/04/90LH SN BK/GGY BX cod. 02
 
Number of poles: 4
Order No.: 1063280000
Colour: orange
Type: BHZ 5.00/04/90LH BK/OR
Version:
PCB plug-in connector Orange release lever cod. 02
 
Number of poles: 4
Order No.: 1372580000
Colour: blue
Type: BHZ 5.00/04/90LH GGY/BL
Version:
PCB plug-in connector Blue release lever BHZ 5.00/04/90LH SN GGY/BL BX cod. 02