Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKTR 4 BL
         

Icon
Icon
 

General ordering data

Version Test-disconnect terminal, Screw connection, blue, 4 mm², 10 A, 500 V, Number of connections: 4, Number of levels: 1
Order No. 1370270000
Type SAKTR 4 BL
GTIN (EAN) 4050118178661
Qty. 100 pc(s).
Delivery status Discontinued
Local product Only available in certain countries

Dimensions and weights

Depth 46.7 mm
Depth (inches) 1.839 inch
Depth including DIN rail 38.5 mm
Height 55 mm
Height (inches) 2.165 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 9 g

Temperatures

Storage temperature -25 °C...55 °C
Ambient temperature -5 °C…40 °C
Continuous operating temp., min. -50 
Continuous operating temp., max. 120 

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material PA 66/6
Colour blue
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Type of mounting Snap-on

Conductors for clamping (rated connection)

Clamping range, max. 4 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.8 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 4 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 10 A
Current at maximum wires 10 A
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 10 AWG
Conductor size Factory wiring min. (UR) 22 AWG
Conductor size Field wiring max. (UR) 10 AWG
Conductor size Field wiring min. (UR) 22 AWG

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ETIM 10.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09
ECLASS 14.0 27-25-01-09
ECLASS 15.0 27-25-01-09

Approvals

Approvals CE UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693