Serial/fibre-optic converter, 1 x terminal block for RS232/422/485, 1 x ST multimode, IP30, -40 °C...75
Order No.
1362950000
Type
IE-MCT-1RS232/485-1ST
GTIN (EAN)
4050118165203
Qty.
1 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2022-06-01
Dimensions and weights
Depth
22 mm
Depth (inches)
0.866 inch
Height
100 mm
Height (inches)
3.937 inch
Width
90.2 mm
Width (inches)
3.551 inch
Net weight
130 g
Temperatures
Storage temperature
-40 °C...75 °C
Operating temperature
-40 °C...75
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
Serial interface
Baud rate
50 bit/s to 921.6 kbit/s
Connection type
1 removable 7-pole terminal block
Interface standards
RS-232/422/485
RS485 data direction control
ADDC® (automatic data direction control)
Serial cable protection
15 KV ESD protection for all signals
fibre-optic interface
Receive sensitivity
-20 dBm
Transmission mode: "Point-to-point"
Half-duplex, Full-duplex
Transmission mode: "Ring"
Half-duplex
Transmit power
> - 5 dBM
Type of connection
ST connection, Multimode
Typical distances
5 km (50/125, 62.5/125, 100/140 µm multimode cable)
Wave length
850 nm
EMC conformity and approvals
EMC standards
FCC Part 15 Class B, EN 61000-4-2 (ESD), Stage 3, EN 61000-4-3 (RS), Stage 2, EN 61000-4-4 (EFT), Stage 2, EN 61000-4-5 (Surge), Stage 3, EN 61000-4-6 (CS), EN 61000-4-8, Stage 1, cULus
FCC Part 15 Class B, EN 61000-4-2 (ESD), Stage 3, EN 61000-4-3 (RS), Stage 2, EN 61000-4-4 (EFT), Stage 2, EN 61000-4-5 (Surge), Stage 3, EN 61000-4-6 (CS), EN 61000-4-8, Stage 1, cULus
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.