Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Relay Modules & Solid-State Relays
Analogue Signal Conditioning
Power Supplies
Electronics Housings
Lightning and Surge Protection
e-mobility
Photovoltaics
Fieldbus Distributors
SPDs for energy systems
SPDs for instrumentation and control (I&C)
SPDs for data interfaces
Accessories
AC voltage
Photovoltaics
DIN rail TS 35
40mm busbars
Type I
Type II
Type III
Typ I: 230/400V; 400/690V
Typ II Series; 230/400 V; 1000 V; Spare Arrester VPU II
Class I, LPL I,II,III,IV with remote alert
Class I, LPL I,II,III,IV without remote alert
Class I, LPL III,IV with remote alert
Class I, LPL III,IV without remote alert
LPL I,II,III,IV N-PE sparkover gap 260 V / 440 V
VPU I spare arrester
VPU I N-PE 260 V
VPU I N-PE 440 V
General ordering data
Version
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase, TT nur für N-PE
Order No.
1351920000
Type
VPU I 1 N-PE 260V/100KA
GTIN (EAN)
4050118158281
Qty.
1 pc(s).
Dimensions and weights
Depth
69 mm
Depth (inches)
2.717 inch
Height
94 mm
Height (inches)
3.701 inch
Width
35.6 mm
Width (inches)
1.402 inch
Mounting dimension - height
75 mm
Net weight
266 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...70 °C
Humidity
5 - 95% rel. humidity
General data
Colour
black, blue
Design
Installation housing; 2TE, Insta IP 20
Operating altitude
≤ 2000 m
Optical function display
No
Protection degree
IP20
Rail
TS 35
Segment
Power distribution
Suitable for
Count-in installation (leakage current free)
UL 94 flammability rating
V-0
Version
without telecomm. contact
Insulation coordination acc. to EN 50178
Pollution severity
2
Surge voltage category
IV
Rated data IEC / EN
Discharge current Imax (8/20µs) N-PE
100 kA
Discharge current In (8/20µs) N-PE
100 kA
Energy coordination (≤10 m)
Type I, Type II, Type III
Fuse
Not required
Leakage current at Un
1 µA
Lightning test current, Iimp (10/350 µs) (N-PE)
100 kA
Low voltage network
Single-phase, TT nur für N-PE
Max. continuous voltage, Uc (N-PE)
260 V
Number of poles
1
Protection level Up at IN (N-PE)
≤ 1.6 kV
Rated load current IL
100 A
Rated voltage (AC)
230 V
Requirements category acc. to IEC 61643-11
Type I, Type II
Requirements class, acc. to EN 61643-11
T1, T2
Response time
≤ 100 ns
Short-circuit current rating ISCCR
0.1 kA
Signalling contact
No
Standards
IEC61643-11, EN61643-11
Suitable for
Count-in installation (leakage current free)
Temporary surge voltage (over-voltage) - TOV
1,200 V
Voltage type
AC
Connection data
Stripping length
15 mm
Type of connection
Screw connection
Stripping length, rated connection
15 mm
Tightening torque, min.
2 Nm
Tightening torque, max.
3 Nm
Clamping range, rated connection
16 mm²
Clamping range, min.
4 mm²
Clamping range, max.
35 mm²
Wire cross-section, solid, min.
2.5 mm²
Wire cross-section, solid, max.
16 mm²
Wire connection cross section, finely stranded, min.
2.5 mm²
Wire connection cross section, finely stranded, max.
25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min.
2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max.
50 mm²
Connection cross-section, stranded, min.
2.5 mm²
Connection cross-section, stranded, max.
50 mm²
Classifications
ETIM 6.0
EC000941
ETIM 7.0
EC000941
ETIM 8.0
EC000941
ETIM 9.0
EC000941
ECLASS 9.0
27-13-08-05
ECLASS 9.1
27-13-08-05
ECLASS 10.0
27-13-08-05
ECLASS 11.0
27-13-08-05
ECLASS 12.0
27-17-90-90
ECLASS 13.0
27-17-90-90
Tender specification sheets
Long specification
Pluggable Class I arrestor made from V0 material for LPL I/II/III/IV with 100 kA, suitable for TN-S, IT or TT mains systems for protection between N and PE. Protection level < 2 kV. Type: Weidmüller VPU I 1 N-PE 260 V/100 kA Order No. 1351920000 or equivalent
Short specification
Class I arrester for LPL I/II/III/IV with 100 kA suitable for TN-S, IT or TT mains systems for protection between N and PE. Protection level < 2 kV. Type: Weidmüller VPU I 1 N-PE 260 V/100 kA Order no. 1351920000 or equivalent
Approvals
Approvals
ROHS
Conform
Version
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase, TT nur für N-PE
Order No.
1351920000
Type
VPU I 1 N-PE 260V/100KA
GTIN (EAN)
4050118158281
Qty.
1 pc(s).
Depth
69 mm
Depth (inches)
2.717 inch
Height
94 mm
Height (inches)
3.701 inch
Width
35.6 mm
Width (inches)
1.402 inch
Mounting dimension - height
75 mm
Net weight
266 g
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...70 °C
Humidity
5 - 95% rel. humidity
Colour
black, blue
Design
Installation housing; 2TE, Insta IP 20
Operating altitude
≤ 2000 m
Optical function display
No
Protection degree
IP20
Rail
TS 35
Segment
Power distribution
Suitable for
Count-in installation (leakage current free)
UL 94 flammability rating
V-0
Version
without telecomm. contact
Pollution severity
2
Surge voltage category
IV
Discharge current Imax (8/20µs) N-PE
100 kA
Discharge current In (8/20µs) N-PE
100 kA
Energy coordination (≤10 m)
Type I, Type II, Type III
Fuse
Not required
Leakage current at Un
1 µA
Lightning test current, Iimp (10/350 µs) (N-PE)
100 kA
Low voltage network
Single-phase, TT nur für N-PE
Max. continuous voltage, Uc (N-PE)
260 V
Number of poles
1
Protection level Up at IN (N-PE)
≤ 1.6 kV
Rated load current IL
100 A
Rated voltage (AC)
230 V
Requirements category acc. to IEC 61643-11
Type I, Type II
Requirements class, acc. to EN 61643-11
T1, T2
Response time
≤ 100 ns
Short-circuit current rating ISCCR
0.1 kA
Signalling contact
No
Standards
IEC61643-11, EN61643-11
Suitable for
Count-in installation (leakage current free)
Temporary surge voltage (over-voltage) - TOV
1,200 V
Voltage type
AC
Stripping length
15 mm
Type of connection
Screw connection
Stripping length, rated connection
15 mm
Tightening torque, min.
2 Nm
Tightening torque, max.
3 Nm
Clamping range, rated connection
16 mm²
Clamping range, min.
4 mm²
Clamping range, max.
35 mm²
Wire cross-section, solid, min.
2.5 mm²
Wire cross-section, solid, max.
16 mm²
Wire connection cross section, finely stranded, min.
2.5 mm²
Wire connection cross section, finely stranded, max.
25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min.
2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max.
50 mm²
Connection cross-section, stranded, min.
2.5 mm²
Connection cross-section, stranded, max.
50 mm²
ETIM 6.0
EC000941
ETIM 7.0
EC000941
ETIM 8.0
EC000941
ETIM 9.0
EC000941
ECLASS 9.0
27-13-08-05
ECLASS 9.1
27-13-08-05
ECLASS 10.0
27-13-08-05
ECLASS 11.0
27-13-08-05
ECLASS 12.0
27-17-90-90
ECLASS 13.0
27-17-90-90
Long specification
Pluggable Class I arrestor made from V0 material for LPL I/II/III/IV with 100 kA, suitable for TN-S, IT or TT mains systems for protection between N and PE. Protection level < 2 kV. Type: Weidmüller VPU I 1 N-PE 260 V/100 kA Order No. 1351920000 or equivalent
Short specification
Class I arrester for LPL I/II/III/IV with 100 kA suitable for TN-S, IT or TT mains systems for protection between N and PE. Protection level < 2 kV. Type: Weidmüller VPU I 1 N-PE 260 V/100 kA Order no. 1351920000 or equivalent
Approvals
ROHS
Conform
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.