Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAISW-M16-6/9
         

Icon
 

General ordering data

Version Field attachable connector, M16
Order No. 1304380000
Type SAISW-M16-6/9
GTIN (EAN) 4050118103618
Qty. 1 pc(s).

Dimensions and weights

Net weight 36 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

Technical data customisable plug-in connectors

Cable diameter, max. 8 mm
Cable diameter, min. 6 mm
Coding none
Conductor cross-section, max. 0.75 mm²
Conductor cross-section, min. 0.14 mm²
Connection cross-section, max. 0.5 mm²
Connection cross-section, min. 0.14 mm²
Contact surface Ag (silver)
Gender of contact Male
Housing main material PA
Insulation strength 108 Ω
Number of poles 6
Plugging cycles ≥ 500
Pollution severity 3
Protection degree IP40
Rated current 5 A
Rated current 7 A (2-pole) / 6 A (4- and 5-pole) / 5 A (6-, 7- and 8-pole) / 3 A (12- and 16-pole)
Rated voltage 250 V
Shield connection No
Temperature range of housing -40 … +85 ° C
Threaded ring material Diecast zinc
Type of connection Solder connection

Downloads

User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ETIM 10.0 EC002635
ECLASS 9.0 27-44-01-02
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-02
ECLASS 11.0 27-44-01-02
ECLASS 12.0 27-44-01-16
ECLASS 13.0 27-44-01-02
ECLASS 14.0 27-44-01-16
ECLASS 15.0 27-44-01-16

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Number of poles:
Shield connection:
Coding: none
Number of poles: 12
Order No.: 1548860000
Type: SAIBW-M16-12/9
Shield connection: No
Version:
Field attachable connector, M16
 
Coding: none
Number of poles: 6
Order No.: 1361740000
Type: SAIBW-M16-6/9S
Shield connection: Yes
Version:
Field attachable connector, M16
 
Coding: none
Number of poles: 8
Order No.: 1361730000
Type: SAIBW-M16-8/9S
Shield connection: Yes
Version:
Field attachable connector, M16
 
Coding: none
Number of poles: 12
Order No.: 1548850000
Type: SAISW-M16-12/9
Shield connection: No
Version:
Field attachable connector, M16
 
Coding: none
Number of poles: 4
Order No.: 1304350000
Type: SAISW-M16-4/9
Shield connection: No
Version:
Field attachable connector, M16