Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12GM8SG-4S2.0UIE
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Bus line, Connecting line, M12 / M8, Number of poles: 4, 2 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No. 1296790200
Type SAIL-M12GM8SG-4S2.0UIE
GTIN (EAN) 4050118122152
Qty. 1 pc(s).

Dimensions and weights

Net weight 80 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 5 Mio
Bending radius, min., moving 7.5 x cable diameter
Bending radius, min., stationary 4 x cable diameter
Cable length 2 m
Colour coding blue, orange, white / blue, white / orange
Configurable cable length No
Core cross-section 0.15 mm²
Halogen No
Hybrid cable No
Insulation PP
Irradiation crosslinked No
Number of poles 4
Outer cladding in accordance with UL AWM style 20963 (80 °C / 30 V)
Outside diameter 4.8 mm ± 0.3 mm
Resistant to welding beads No
Sheath material PUR
Sheathing colour green
Shielded Yes
Speed 180 m/s
Suitable for cable carriers Yes
Temperature range, stationary -40...80 °C
Welding spark resistance No

General technical data

Connection thread M12 / M8
Contact surface Gold-plated
Housing main material PUR
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67
Rated current 4 A
Rated voltage 30 V
Temperature range of housing -25…+80 °C
Threaded ring material Brass, nickel-plated
Tightening torque M8: 0.5 - 0.6 Nm, M12: 0.8 - 1.2 Nm
Version Male, straight - male, straight
jumpered No

Electrical properties

Rated voltage 30 V

Plug, left

Plug left M12, IP67, male contact, straight, Plastic, shielded

Plug, right

Plug right M8, IP67, male contact, straight, Plastic, shielded

Downloads

Engineering Data
Eplan Data Portal Eplan data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1296790050
Type: SAIL-M12GM8SG-4S0.5UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 0.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296790100
Type: SAIL-M12GM8SG-4S1.0UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 1 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296790150
Type: SAIL-M12GM8SG-4S1.5UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 1.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296791000
Type: SAIL-M12GM8SG-4S10UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 10 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296791500
Type: SAIL-M12GM8SG-4S15UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 15 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296792500
Type: SAIL-M12GM8SG-4S25UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 25 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296790300
Type: SAIL-M12GM8SG-4S3.0UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 3 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296790330
Type: SAIL-M12GM8SG-4S3.3UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 3.3 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296790390
Type: SAIL-M12GM8SG-4S3.9UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 3.9 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296793500
Type: SAIL-M12GM8SG-4S35UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 35 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296790490
Type: SAIL-M12GM8SG-4S4.9UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 4.9 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296790500
Type: SAIL-M12GM8SG-4S5.0UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296790550
Type: SAIL-M12GM8SG-4S5.5UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 5.5 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296790670
Type: SAIL-M12GM8SG-4S6.7UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 6.7 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1296790770
Type: SAIL-M12GM8SG-4S7.7UIE
Version:
Bus line, Connecting line, M12 / M8, Number of poles: 4, 7.7 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No