Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-7/8W-5-10U
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 1292181000
Type SAIL-7/8W-5-10U
GTIN (EAN) 4050118088151
Qty. 1 pc(s).

Dimensions and weights

Net weight 600 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP ebf89fc8-a87f-4691-b87a-dfb9921774b4

Technical specifications for cable

Bending cycles 5 Mio
Bending radius, min., moving 7.5 x cable diameter
Cable length 10 m
Colour coding brown, white, blue, black, Green/yellow
Configurable cable length No
Core cross-section 1.5 mm²
Halogen No
Insulation TPM
Irradiation crosslinked No
Number of poles 5 (4 + PE)
Outer cladding in accordance with UL AWM style 20234 (80 °C / 1000 V)
Outside diameter 8.7 mm ± 0.2 mm
PE function Yes
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Suitable for cable carriers Yes
Temperature range, moving -20...80 °C
Temperature range, stationary -50...80 °C
Torsion resistance 0 °/m
Welding spark resistance No

General technical data

Coding none
Connection thread 7/8"
Contact material CuZn
Contact surface Au (Gold)
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP68, when screwed in
Rated current 9 A
Rated impulse voltage 2,500 V
Rated voltage 300 V
Rated voltage (UL) 600 V
Temperature range of housing -40 … +85 ° C
Threaded ring material Diecast zinc
Version pin, 90°
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated current 9 A (4- and 5-pole), 12 A (3-pole)
Rated voltage 300 V

General standards

Certificate no. (cULus) E307231

Plug, left

Plug left IP68, male contact, angled 90°, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11
ECLASS 15.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1292180150
Type: SAIL-7/8W-5-1.5U
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1292180200
Type: SAIL-7/8W-5-2.0U
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 2 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1292180300
Type: SAIL-7/8W-5-3.0U
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1292180500
Type: SAIL-7/8W-5-5.0U
Version:
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No