Cable Glands
Cable entry system - Cabtite
Cable glands for standard industrial use - IND
Cable glands for electromagnetic compatibility - EMC
Cable glands for hazardous areas - Ex
Supplemental accessories
Blanking plugs
Compensating elements
Locknuts
Sealing rings
Adapters
Earth tags
Protective caps
Safety serrated washer
Metric to NPT thread
Metric to metric thread
NPT to NPT thread
NPT to metric thread
External thread M16
External thread M20
External thread M25
External thread M32
External thread M40
External thread M50
General ordering data
Version
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1 1/2" NPT, Brass, nickel-plated
Order No.
1262950000
Type
ADAP M32-NPT1-1/2-W
GTIN (EAN)
4050118088823
Qty.
9 pc(s).
Dimensions and weights
Width
61 mm
Width (inches)
2.402 inch
Length
39 mm
Length (inches)
1.535 inch
Net weight
247.167 g
Temperatures
Operating temperature
-50 °C...120 °C
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
REACH SVHC
Lead 7439-92-1
SCIP
69c399a3-d29f-4fa4-b22e-340c0db02257
Certificate numbers cable gland
Certificate No. (IECEX)
IECEXTPS16.0004X
Certificate no. cable gland (ATEX)
TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC)
2020322313000069
Certificate no. cable gland (IECEx)
IECEx TPS 16.0004X
Identification
II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
General information
AF size 1
55 mm
Cable glands
M 32
Explosion protection type
Ex d - flameproof, Ex e - increased safety
External thread
M 32
Halogen
halogen-free
Installation guidelines
See assembly instructions
Internal thread
1 1/2" NPT
Length of thread
16 mm
Material
Brass, nickel-plated
O-Ring
Silicone
Operating temperature range, max.
120 °C
Operating temperature range, min.
-50 °C
Outer cable diameter, max.
24 mm
Outer cable diameter, min.
1 mm
Pitch of thread
1.5 mm
Protection degree
IP66
Silicone
Yes
Standards
EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3
Tightening torque
65 Nm
Classifications
ETIM 6.0
EC000441
ETIM 7.0
EC000441
ETIM 8.0
EC000441
ETIM 9.0
EC000441
ETIM 10.0
EC000441
ECLASS 9.0
27-14-44-32
ECLASS 9.1
27-14-44-90
ECLASS 10.0
27-14-44-32
ECLASS 11.0
27-14-44-32
ECLASS 12.0
27-14-08-06
ECLASS 13.0
27-14-08-06
ECLASS 14.0
27-14-08-06
ECLASS 15.0
27-14-08-06
Order No.:
1262940000
Type:
ADAP M32-NPT1-1/4-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1 1/4" NPT, Brass, nickel-plated
Order No.:
1262930000
Type:
ADAP M32-NPT1-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1" NPT, Brass, nickel-plated
Order No.:
1262910000
Type:
ADAP M32-NPT3/4-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,3/4" NPT, Brass, nickel-plated
Order No.:
1262120000
Type:
ADAPS M32-NPT1-1/2-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1 1/2" NPT, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
Order No.:
1262100000
Type:
ADAPS M32-NPT1-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1" NPT, Stainless steel 1.4404
Version
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1 1/2" NPT, Brass, nickel-plated
Order No.
1262950000
Type
ADAP M32-NPT1-1/2-W
GTIN (EAN)
4050118088823
Qty.
9 pc(s).
Width
61 mm
Width (inches)
2.402 inch
Length
39 mm
Length (inches)
1.535 inch
Net weight
247.167 g
Operating temperature
-50 °C...120 °C
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
REACH SVHC
Lead 7439-92-1
SCIP
69c399a3-d29f-4fa4-b22e-340c0db02257
Certificate No. (IECEX)
IECEXTPS16.0004X
Certificate no. cable gland (ATEX)
TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC)
2020322313000069
Certificate no. cable gland (IECEx)
IECEx TPS 16.0004X
Identification
II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
AF size 1
55 mm
Cable glands
M 32
Explosion protection type
Ex d - flameproof, Ex e - increased safety
External thread
M 32
Halogen
halogen-free
Installation guidelines
See assembly instructions
Internal thread
1 1/2" NPT
Length of thread
16 mm
Material
Brass, nickel-plated
O-Ring
Silicone
Operating temperature range, max.
120 °C
Operating temperature range, min.
-50 °C
Outer cable diameter, max.
24 mm
Outer cable diameter, min.
1 mm
Pitch of thread
1.5 mm
Protection degree
IP66
Silicone
Yes
Standards
EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3
Tightening torque
65 Nm
ETIM 6.0
EC000441
ETIM 7.0
EC000441
ETIM 8.0
EC000441
ETIM 9.0
EC000441
ETIM 10.0
EC000441
ECLASS 9.0
27-14-44-32
ECLASS 9.1
27-14-44-90
ECLASS 10.0
27-14-44-32
ECLASS 11.0
27-14-44-32
ECLASS 12.0
27-14-08-06
ECLASS 13.0
27-14-08-06
ECLASS 14.0
27-14-08-06
ECLASS 15.0
27-14-08-06
Order No.:
1262940000
Type:
ADAP M32-NPT1-1/4-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1 1/4" NPT, Brass, nickel-plated
Order No.:
1262930000
Type:
ADAP M32-NPT1-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1" NPT, Brass, nickel-plated
Order No.:
1262910000
Type:
ADAP M32-NPT3/4-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,3/4" NPT, Brass, nickel-plated
Order No.:
1262120000
Type:
ADAPS M32-NPT1-1/2-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1 1/2" NPT, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
Order No.:
1262100000
Type:
ADAPS M32-NPT1-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,1" NPT, Stainless steel 1.4404
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.