Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ADAP M32-M40-W
         

Icon
Icon
 

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

General ordering data

Version ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,M 40, Brass, nickel-plated
Order No. 1262790000
Type ADAP M32-M40-W
GTIN (EAN) 4050118088670
Qty. 12 pc(s).

Dimensions and weights

Width 51 mm
Width (inches) 2.008 inch
Length 39 mm
Length (inches) 1.535 inch
Net weight 170 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 69c399a3-d29f-4fa4-b22e-340c0db02257

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 46 mm
Cable glands M 32
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread M 32
Halogen halogen-free
Installation guidelines See assembly instructions
Internal thread M 40
Length of thread 16 mm
Material Brass, nickel-plated
O-Ring Silicone
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Outer cable diameter, max. 24 mm
Outer cable diameter, min. 1 mm
Pitch of thread 1.5 mm
Protection degree IP66
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3
Tightening torque 65 Nm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ETIM 10.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-90
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-06
ECLASS 13.0 27-14-08-06
ECLASS 14.0 27-14-08-06
ECLASS 15.0 27-14-08-06

Related products

Order No.: 1262780000
Type: ADAP M32-M25-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,M 25, Brass, nickel-plated
 
Order No.: 1261960000
Type: ADAPS M32-M25-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,M 25, Stainless steel 1.4404
 
Order No.: 1261970000
Type: ADAPS M32-M40-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, M 32 ,M 40, Stainless steel 1.4404