Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ADAP NPT1-1/2-NPT2-W
         

Icon
 

General ordering data

Version ADAP (Klippon Ex adaptor), Adapter, straight, 1 1/2" NPT ,2" NPT, Brass, nickel-plated
Order No. 1262560000
Type ADAP NPT1-1/2-NPT2-W
GTIN (EAN) 4050118092820
Qty. 6 pc(s).
Delivery status Discontinued
Available until 2024-08-31

Dimensions and weights

Width 77.5 mm
Width (inches) 3.051 inch
Length 39 mm
Length (inches) 1.535 inch
Net weight 368 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 69c399a3-d29f-4fa4-b22e-340c0db02257

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 70 mm
Cable glands NPT 1-1/2"
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread 1 1/2" NPT
Halogen halogen-free
Installation guidelines See assembly instructions
Internal thread 2" NPT
Length of thread 16 mm
Material Brass, nickel-plated
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Outer cable diameter, max. 38 mm
Outer cable diameter, min. 1 mm
Pitch of thread 2.21 mm
Protection degree IP66
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3
Tightening torque 113 Nm

Downloads

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ETIM 10.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-90
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-06
ECLASS 13.0 27-14-08-06
ECLASS 14.0 27-14-08-06
ECLASS 15.0 27-14-08-06

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1262550000
Type: ADAP NPT1-1/2-NPT1-1/4
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, 1 1/2" NPT ,1 1/4" NPT, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1265720000
Type: ADAPS NPT1-1/2-NPT1-1/4
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, 1 1/2" NPT ,1 1/4" NPT, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.