Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ADAPS NPT1/2-M16-W
         

Icon
 

General ordering data

Version ADAP (Klippon Ex adaptor), Adapter, straight, 1/2" NPT ,M 16, Stainless steel 1.4404
Order No. 1262330000
Type ADAPS NPT1/2-M16-W
GTIN (EAN) 4050118093339
Qty. 24 pc(s).
Delivery status Discontinued
Available until 2024-08-31

Dimensions and weights

Width 28.5 mm
Width (inches) 1.122 inch
Length 20 mm
Length (inches) 0.787 inch
Net weight 28 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 26 mm
Cable glands NPT 1/2"
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread 1/2" NPT
Halogen halogen-free
Installation guidelines See assembly instructions
Internal thread M 16
Length of thread 16 mm
Material Stainless steel 1.4404
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Pitch of thread 1.81 mm
Protection degree IP66
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3
Tightening torque 90 Nm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ETIM 10.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-90
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-06
ECLASS 13.0 27-14-08-06
ECLASS 14.0 27-14-08-06
ECLASS 15.0 27-14-08-06

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1263150000
Type: ADAP NPT1/2-M16-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, 1/2" NPT ,M 16, Brass, nickel-plated
 
Order No.: 1263170000
Type: ADAP NPT1/2-M20-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, 1/2" NPT ,M 20, Brass, nickel-plated
 
Order No.: 1262340000
Type: ADAPS NPT1/2-M20-W
Version:
ADAP (Klippon Ex adaptor), Adapter, straight, 1/2" NPT ,M 20, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.