Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M16BW-12-10U
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M16, Number of poles: 12, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: Yes
Order No. 1259011000
Type SAIL-M16BW-12-10U
GTIN (EAN) 4050118146752
Qty. 1 pc(s).

Dimensions and weights

Net weight 711 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP ebf89fc8-a87f-4691-b87a-dfb9921774b4

Technical specifications for cable

Bending radius, min., moving 15 x cable diameter
Bending radius, min., stationary 8 x cable diameter
Cable length 10 m
Colour coding white, brown, green, yellow, grey, pink, blue, red, black, violet, grey / pink, red / blue
Core cross-section 0.25 mm²
Halogen Yes
Insulation PVC
Irradiation crosslinked No
Number of poles 12
Outside diameter 7 mm ± 0.2 mm
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Suitable for cable carriers No
Temperature range, moving -5...70 °C
Temperature range, stationary -25...70 °C
Torsion resistance 0 °/m
Welding spark resistance No

General technical data

Connection thread M16
Contact surface Gold-plated
Housing main material PUR
Insulation strength 1012 Ω
LED No
Plugging cycles ≥ 500
Pollution severity 1
Protection degree IP67
Rated current 3 A
Rated voltage 60 V
Temperature range of housing -25 … +70 °C
Threaded ring material Brass, nickel-plated
Tightening torque M16: 0.6 Nm
Version Socket, angled
jumpered No

Electrical properties

Insulation strength 1012 Ω
Rated voltage 60 V

Plug, left

Plug left M16, IP67, female contact, angled 90°, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Eplan Data Portal Eplan data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11
ECLASS 15.0 27-06-03-11

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1259010150
Type: SAIL-M16BW-12-1.5U
Version:
Sensor/actuator line, One end without connector, M16, Number of poles: 12, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: Yes
 
Order No.: 1259010300
Type: SAIL-M16BW-12-3.0U
Version:
Sensor/actuator line, One end without connector, M16, Number of poles: 12, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: Yes
 
Order No.: 1259010500
Type: SAIL-M16BW-12-5.0U
Version:
Sensor/actuator line, One end without connector, M16, Number of poles: 12, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: Yes