Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C6FP8LY0060M40M40-Y
         

Icon
 

General ordering data

Version Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 6 m
Order No. 1251580060
Type IE-C6FP8LY0060M40M40-Y
GTIN (EAN) 4064675056959
Qty. 1 pc(s).

Dimensions and weights

Length 6 m
Length (inches) 236.22 inch
Net weight 219 g

Temperatures

Storage temperature -20 °C...60 °C
Operating temperature -20 °C...60 °C
Installation temperature 0 °C...50 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Electrical properties

Current-carrying capacity at 50 °C 1 A
PoE / PoE+ conforming to IEEE 802.3at

General standards

Application-specific communication cable facilities ANSI / TIA / EIA-568-B.2-10, ISO / IEC 11801:2002, EN50173-1:2007
Certificate no. (cULus) E316369
Connector standard IEC 60603-7-51

Standards

Connector standard IEC 60603-7-51

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Shielding braid made from copper wiring
Cross-section 4*2*AWG 27/7 - 4*2*0.1 mm²
Insulation PE
Insulation cross-section 1.04 mm
Material sheath LSZH
Number of wires
Overlap of shielding braid 60 %
Sheath diameter, max. 5.9 mm
Sheath diameter, min. 5.5 mm
Sheathing colour yellow
Shielding S/FTP
Strands
Wire pair shielding Aluminium foil

Electrical properties of cable

Capacity at 1 kHz 46 nF/km
Category <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Delay skew 2.5 ns/100m
Operating voltage 50 V DC
Operating voltage (UL rating) 30 V AC / 42.4 V DC
Resistance differential 5 %
Test voltage: wire-wire-shield 2.5 kV / DC for 2 sec

Mechanical and material properties of cable

Colour yellow
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 4 x cable diameter
Resistance to spread of flame in accordance with IEC 60332-2-2, in accordance with IEC 60332-1-2, in accordance with IEC 60332-3-24, in accordance with UL 2556 (FT1)

Plug

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, left

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

Approvals CCLINK CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Length:
Length: 0.2 m
Connector left: RJ45 IP 20
Order No.: 1251580002
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0002M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.2 m
 
Length: 0.3 m
Connector left: RJ45 IP 20
Order No.: 1251580003
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0003M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.3 m
 
Length: 0.5 m
Connector left: RJ45 IP 20
Order No.: 1251580005
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0005M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.5 m
 
Length: 1 m
Connector left: RJ45 IP 20
Order No.: 1251580010
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0010M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1 m
 
Length: 1.5 m
Connector left: RJ45 IP 20
Order No.: 1251580015
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0015M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1.5 m
 
Length: 2 m
Connector left: RJ45 IP 20
Order No.: 1251580020
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0020M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 2 m
 
Length: 3 m
Connector left: RJ45 IP 20
Order No.: 1251580030
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0030M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 3 m
 
Length: 4 m
Connector left: RJ45 IP 20
Order No.: 1251580040
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0040M40M40-Y
 
Length: 5 m
Connector left: RJ45 IP 20
Order No.: 1251580050
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0050M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 5 m
 
Length: 10 m
Connector left: RJ45 IP 20
Order No.: 1251580100
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0100M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 10 m
 
Length: 12 m
Connector left: RJ45 IP 20
Order No.: 1251580120
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0120M40M40-Y
 
Length: 15 m
Connector left: RJ45 IP 20
Order No.: 1251580150
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0150M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 15 m
 
Length: 16 m
Connector left: RJ45 IP 20
Order No.: 1251580160
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0160M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 16 m
 
Length: 20 m
Connector left: RJ45 IP 20
Order No.: 1251580200
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0200M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 20 m
 
Length: 25 m
Connector left: RJ45 IP 20
Order No.: 1251580250
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0250M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 25 m
 
Length: 30 m
Connector left: RJ45 IP 20
Order No.: 1251580300
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0300M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 30 m
 
Length: 40 m
Connector left: RJ45 IP 20
Order No.: 1251580400
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0400M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 40 m
 
Length: 50 m
Connector left: RJ45 IP 20
Order No.: 1251580500
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0500M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 50 m
 
Length: 90 m
Connector left: RJ45 IP 20
Order No.: 1251580900
Connector right: RJ45 IP 20
Type: IE-C6FP8LY0900M40M40-Y
Version:
Patch cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 90 m