Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPS-HEX M16-EX W
         

Icon
Icon
 

General ordering data

Version VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 16 x 1.5, 16 mm, Stainless steel 1.4404
Order No. 1219020000
Type VPS-HEX M16-EX W
GTIN (EAN) 4050118237078
Qty. 24 pc(s).

Dimensions and weights

Height 20 mm
Height (inches) 0.787 inch
Width 25.5 mm
Width (inches) 1.004 inch
Length 20 mm
Length (inches) 0.787 inch
Diameter 16 mm
Wall thickness, min. 0.5 mm
Wall thickness, max. 15 mm
Net weight 25.76 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 23 mm
Cable glands M 16
Diameter of sealing ring 16 mm
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread M 16 x 1.5
Halogen halogen-free
Impact resistance 7.00 J
Installation guidelines See assembly instructions
Length of thread 16 mm
Material Stainless steel 1.4404
O-Ring Silicone
Pitch of thread 1.5 mm
Protection degree IP66, IP68
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
Tightening torque 40 Nm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000451
ETIM 7.0 EC000451
ETIM 8.0 EC000451
ETIM 9.0 EC000451
ETIM 10.0 EC000451
ECLASS 9.0 27-14-44-25
ECLASS 9.1 27-14-44-35
ECLASS 10.0 27-14-44-25
ECLASS 11.0 27-14-44-25
ECLASS 12.0 27-14-08-05
ECLASS 13.0 27-14-08-05
ECLASS 14.0 27-14-08-05
ECLASS 15.0 27-14-08-05

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1219030000
Type: VPS-HEX M20-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 20 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1219040000
Type: VPS-HEX M25-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 25 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1219050000
Type: VPS-HEX M32-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 32 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1219060000
Type: VPS-HEX M40-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 40 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1219070000
Type: VPS-HEX M50-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 50 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1219080000
Type: VPS-HEX M63-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 63 x 1.5, 16 mm, Stainless steel 1.4404