Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VP-HEX M63-EX W
         

Icon
 

General ordering data

Version VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 63 x 1.5, 16 mm, Brass, nickel-plated
Order No. 1219010000
Type VP-HEX M63-EX W
GTIN (EAN) 4050118075625
Qty. 4 pc(s).

Dimensions and weights

Height 22 mm
Height (inches) 0.866 inch
Width 83 mm
Width (inches) 3.268 inch
Length 22 mm
Length (inches) 0.866 inch
Diameter 63 mm
Wall thickness, min. 0.5 mm
Wall thickness, max. 15 mm
Net weight 346 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 0c0edf9f-b35a-4d1f-b8f0-99d4b22ac203

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 75 mm
Cable glands M 63
Diameter of sealing ring 63 mm
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread M 63 x 1.5
Halogen halogen-free
Impact resistance 7.00 J
Installation guidelines See assembly instructions
Length of thread 16 mm
Material Brass, nickel-plated
O-Ring Silicone
Pitch of thread 1.5 mm
Protection degree IP66, IP68
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
Tightening torque 115 Nm

Downloads

Classifications

ETIM 6.0 EC000451
ETIM 7.0 EC000451
ETIM 8.0 EC000451
ETIM 9.0 EC000451
ETIM 10.0 EC000451
ECLASS 9.0 27-14-44-25
ECLASS 9.1 27-14-44-35
ECLASS 10.0 27-14-44-25
ECLASS 11.0 27-14-44-25
ECLASS 12.0 27-14-08-05
ECLASS 13.0 27-14-08-05
ECLASS 14.0 27-14-08-05
ECLASS 15.0 27-14-08-05

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1218940000
Type: VP-HEX M16-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 16 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1218950000
Type: VP-HEX M20-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 20 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1218960000
Type: VP-HEX M25-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 25 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1218970000
Type: VP-HEX M32-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 32 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1218980000
Type: VP-HEX M40-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 40 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1218990000
Type: VP-HEX M50-EX W
Version:
VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 50 x 1.5, 16 mm, Brass, nickel-plated