Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A2LC/25/NPT1-NPT3/4F-WM
         

Icon
 

General ordering data

Version A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
Order No. 1205510000
Type A2LC/25/NPT1-NPT3/4F-WM
GTIN (EAN) 4050118078497
Qty. 12 pc(s).
Delivery status Discontinued
Available until 2024-08-31

Dimensions and weights

Height 53.8 mm
Height (inches) 2.118 inch
Width 39.5 mm
Width (inches) 1.555 inch
Length 69.8 mm
Length (inches) 2.748 inch
Net weight 270 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 9706e29a-947e-49f2-a4db-8015ded62160

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 36 mm
AF size 2 36 mm
Cable glands NPT 1"
Conduit thread size (Inch) NPT 3/4"
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread 1" NPT
Halogen No
Installation guidelines See assembly instructions
Length of thread 17.3 mm
Material Brass, nickel-plated
O-Ring Silicone
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Outer cable diameter, max. 20 mm
Outer cable diameter, min. 13.5 mm
Pitch of thread 2.21 mm
Protection degree IP66, IP68
Seal insert Silicone
Sealing Silicone
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
Tightening torque 45 Nm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ETIM 10.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04
ECLASS 14.0 27-14-08-04
ECLASS 15.0 27-14-08-04

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1205640000
Type: A2LC/16/NPT1/2-NPT1/2F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1205670000
Type: A2LC/20/NPT1/2-NPT1/2F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1206540000
Type: A2LC/20/NPT3/4-NPT3/4F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1205660000
Type: A2LC/20S/NPT1/2-NPT1/2F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1206550000
Type: A2LC/20S/NPT3/4-NPT3/4F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1205520000
Type: A2LC/25/NPT1-NPT1F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1205680000
Type: A2LC/25/NPT3/4-NPT3/4F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1206630000
Type: A2LC/32/NPT1-1/4-NPT1-1
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1205410000
Type: A2LC/32/NPT1-NPT1F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1206640000
Type: A2LC/40/NPT1-1/2-NPT1-1
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1206280000
Type: A2LC/50S/NPT1-1/2-NPT1
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.