Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M8GRJ45-4S25UIE
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Bus line, Number of poles: 4, 25 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No. 1201212500
Type SAIL-M8GRJ45-4S25UIE
GTIN (EAN) 4050118692754
Qty. 1 pc(s).

Dimensions and weights

Net weight 754 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 5 Mio
Bending radius, min., moving 7.5 x cable diameter
Bending radius, min., stationary 4 x cable diameter
Cable length 25 m
Colour coding blue, orange, white / blue, white / orange
Core cross-section 0.15 mm²
Halogen No
Hybrid cable No
Insulation PP
Number of poles 4
Outer cladding in accordance with UL AWM style 20963 (80 °C / 30 V)
Outside diameter 4.8 mm ± 0.3 mm
Resistance to oils Yes
Resistance to spread of flame in accordance with IEC 60332-1-2
Sheath material PUR
Sheathing colour green
Shielded Yes
Speed 180 m/s
Suitable for cable carriers Yes
Temperature range, stationary -40...80 °C

General technical data

Coding none
Contact surface Gold-plated
Housing main material PUR
LED No
Pollution severity 3
Protection degree IP67
Rated current 4 A
Rated voltage 30 V
Temperature range of housing -25…+80 °C
Threaded ring material Brass, nickel-plated
Tightening torque M8: 0.5 - 0.6 Nm
Version pin, straight, RJ45
jumpered No

Electrical properties

Rated voltage 30 V

Plug, left

Plug left connector, M8, Number of poles: 4, IP67, male contact, straight, shielded

Plug, right

Plug right connector, RJ45, IP20, male contact, straight, shielded

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1201210025
Type: SAIL-M8GRJ45-4S0.25UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 0.25 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210050
Type: SAIL-M8GRJ45-4S0.5UIE
Version:
Bus line, Number of poles: 4, 0.5 m, pin, straight, RJ45, Shielded: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 1201211000
Type: SAIL-M8GRJ45-4S10UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 10 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201211500
Type: SAIL-M8GRJ45-4S15UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 15 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210200
Type: SAIL-M8GRJ45-4S2.0UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 2 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201212000
Type: SAIL-M8GRJ45-4S20UIE
Version:
Bus line, Number of poles: 4, 20 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210300
Type: SAIL-M8GRJ45-4S3.0UIE
Version:
Bus line, Number of poles: 4, 3 m, pin, straight, RJ45, Shielded: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 1201213500
Type: SAIL-M8GRJ45-4S35UIE
Version:
Bus line, Number of poles: 4, 30 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201214000
Type: SAIL-M8GRJ45-4S40UIE
Version:
Bus line, Number of poles: 4, 40 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210500
Type: SAIL-M8GRJ45-4S5.0UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 5 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210600
Type: SAIL-M8GRJ45-4S6.0UIE
Version:
Bus line, Number of poles: 4, 6 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210750
Type: SAIL-M8GRJ45-4S7.5UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 7.5 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No