Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
E1WS/20/NPT1/2-WM
         

Icon
 

General ordering data

Version E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Stainless steel 1.4404
Order No. 1188960000
Type E1WS/20/NPT1/2-WM
GTIN (EAN) 4050118086348
Qty. 24 pc(s).

Dimensions and weights

Height 62.5 mm
Height (inches) 2.461 inch
Width 33 mm
Width (inches) 1.299 inch
Length 78.5 mm
Length (inches) 3.091 inch
Net weight 161 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 30 mm
AF size 2 30 mm
Armour, max. 1.25 mm
Armour, min. 0.9 mm
Cable glands NPT 1/2"
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread 1/2" NPT
Halogen No
Inner cable diameter, max. 14 mm
Inner cable diameter, min. 10 mm
Installation guidelines See assembly instructions
Length of thread 13.6 mm
Material Stainless steel 1.4404
Number of wires
O-Ring Silicone
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Outer cable diameter, max. 21 mm
Outer cable diameter, min. 15 mm
Pitch of thread 1.81 mm
Protection degree IP66, IP68
Seal insert Silicone
Sealing Silicone
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3
Tightening torque 35 Nm
Type of armouring Single-wire armouring
Type of armouring, short term SWA

Downloads

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ETIM 10.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04
ECLASS 14.0 27-14-08-04
ECLASS 15.0 27-14-08-04

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1188940000
Type: E1WS/16/NPT1/2-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, Single-wire armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Stainless steel 1.4404
 
Order No.: 1189060000
Type: E1WS/20/NPT3/4-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1188950000
Type: E1WS/20S/NPT1/2-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Stainless steel 1.4404
 
Order No.: 1189050000
Type: E1WS/20S/NPT3/4-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1189070000
Type: E1WS/25/NPT1-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 20 - OD max. 27.5 mm, ID min. 13.50 - ID max. 20.00 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1188970000
Type: E1WS/25/NPT3/4-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 20 - OD max. 27.5 mm, ID min. 13.50 - ID max. 20.00 mm, Stainless steel 1.4404
 
Order No.: 1188980000
Type: E1WS/32/NPT1-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Stainless steel 1.4404
 
Order No.: 1189090000
Type: E1WS/40/NPT1-1/2-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 30.5 - OD max. 40.5 mm, ID min. 25.50 - ID max. 32.20 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1188990000
Type: E1WS/40/NPT1-1/4-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 30.5 - OD max. 40.5 mm, ID min. 25.50 - ID max. 32.20 mm, Stainless steel 1.4404