Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A2L/50S/NPT1-1/2-WM
         

Icon
 

General ordering data

Version A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
Order No. 1187050000
Type A2L/50S/NPT1-1/2-WM
GTIN (EAN) 4050118074499
Qty. 6 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2024-08-31

Dimensions and weights

Height 43.3 mm
Height (inches) 1.705 inch
Width 66 mm
Width (inches) 2.598 inch
Length 59.3 mm
Length (inches) 2.335 inch
Net weight 500 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP e4498649-8486-4798-8f6d-6c476fe5cc3d

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 60 mm
AF size 2 60 mm
Cable glands NPT 1-1/2"
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread 1 1/2" NPT
Halogen No
Installation guidelines See assembly instructions
Length of thread 18.4 mm
Material Brass, nickel-plated
O-Ring Silicone
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Outer cable diameter, max. 38.2 mm
Outer cable diameter, min. 31.5 mm
Pitch of thread 2.21 mm
Protection degree IP66, IP68
Seal insert Silicone
Sealing Silicone
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
Tightening torque 95 Nm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ETIM 10.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04
ECLASS 14.0 27-14-08-04
ECLASS 15.0 27-14-08-04

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1186990000
Type: A2L/16/NPT1/2-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
 
Order No.: 1187010000
Type: A2L/20/NPT1/2-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
 
Order No.: 1187120000
Type: A2L/20/NPT3/4-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187000000
Type: A2L/20S/NPT1/2-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
 
Order No.: 1187110000
Type: A2L/20S/NPT3/4-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187020000
Type: A2L/25/NPT3/4-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
 
Order No.: 1187030000
Type: A2L/32/NPT1-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
 
Order No.: 1187150000
Type: A2L/40/NPT1-1/2-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
 
Order No.: 1187040000
Type: A2L/40/NPT1-1/4-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
 
Order No.: 1187070000
Type: A2L/50/NPT2-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 37.5 - OD max. 44.1 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.